太阳能设计合作伙伴

Be sure to ask for solar modules with Maxim cell-string optimizers—Jinko Eagle MX, Trinapeak, and ET Com.

太阳能电池模块合作伙伴



ET Solar
中盛新能源(ET Solar)是一家垂直集成太阳能模块制造商,自2005年成立以来,经过快速发展,已经成为全球知名的太阳能行业领导者。中盛新能源从2008年开始进入下游太阳能市场。从2013年开始的第二阶段,中盛新能源成为全球领先的智能化能源解决方案供应商。中盛新能源作为一家领先的太阳能模块供应商,研发了最前沿的技术、发布了创新的新产品,包括交流太阳能模块、防眩光模块、智能模块、太阳能优化器模块、MPPT以及PID-Free。


The new high-performance module Q.Peak-G4.1/MAX secures the highest yields due to innovative Q.ANTUM cell technology and a module integrated cell string optimizing technology from MAXIM INTEGRATED. It is the ideal solution for residential, commercial, and utility applications.


Trina Solar (天合光能)
天合光能有限公司(Trina Solar)的使命是制造人人可用的清洁、可靠的太阳能。公司致力于环境保护,并通过突破和创新性的研发引领行业发展。天合光能拥有将近20年的太阳能行业经验,凭借其高品质产品和技术创新已经成为全球领先的光伏模块制造商


Suntech, a solar photovoltaic manufacturer engaged in the R&D and production of crystalline silicon solar cells and modules, has incorporated Maxim's integrated power chips into their PV modules. Founded in 2001, Suntech provides high-quality, high-reliability and high-performance PV products. Maxim's solar cell optimizers provide an impedance matching function that effectively improves mismatch and maximizes the power output of solar modules. This contributes to lower generating costs and increases the generating capacity of the power moduels by up 30%.


Jinko Solar (晶科能源)
JinkoSolar (晶科能源控股有限公司,纽交所代码:JKS)是世界领先的太阳能光伏企业。公司为中国、美国、日本、德国、英国、智利、南非、印度、墨西哥、巴西、阿联酋、意大利、西班牙、法国、比利时以及其他国家的地面电站、商业及民用设施提供太阳能产品、解决方案和技术服务。晶科能源拥有垂直一体化的产能链,截止至2014年12月31日,硅锭和硅片产能达到约2.5GW、电池片产能达到约2GW,组件产能达到约3.2GW。同时,晶科能源在国内市场出售电力,太阳能并网项目约为617MW。

回到顶部 |

太阳能接线盒合作伙伴



ZERUN (泽润)
Zerun Electronics Technologies Co., Ltd(泽润电子科技有限公司)创建于2009年,是领先的光伏太阳能系统配套线缆附件制造商。凭借4年多的制造经验,公司拥有关键的机械设计基础以及优异的质量标准。公司为太阳能组件、BIPV、薄膜和DIY应用提供互连配件,包括光伏接线盒、连接器以及线缆组装。公司依靠自主研发能力,产品具有极高的可靠性、工作效率及成本效益。泽润电子可根据您的特殊PV需求,提供量身定制的产品。欢迎以OEM和ODM方式进行合作!

回到顶部 |