EE-SIM DESIGN AND SIMULATION TOOL

Try the industry’s easiest path to a working power design! These award winning tools enable a novice to quickly and confidently deliver a working design, while expert users can explore design nuances using advanced features.

Start EE-Sim now ›

DC-DC Design Tool Features


  • Over 225 parts available to design and simulate
  • Control the trade-off between size, efficiency, and cost
  • Recalculate compensation after component changes
  • Set component derating values
  • Perform efficiency calculations
  • Simulate user defined line transients
  • Simulate AC and Steady State with user defined line and load settings
  • Compare two designs
  • Create custom user plots and reports
  • Export schematic, BOM, and plots in multiple file formats

System Power Features


  • Design power for multi-rail and multi-load systems
  • Upload Xilinx XPE and Altera EPE spreadsheets with a click
  • Parametrically filter recommended DC-DC parts to find the best solution
  • Design and simulate DC-DC converter blocks in just minutes

OASIS Free Offline Simulation Engine


Learn more about Maxim’s OASIS Simulator powered by SIMPLIS/SIMetrix Technology.

Award-Winning Tool


2018 Golden Mousetrap Award Finalist—Design Hardware & Software

2017 CEM Editors’ Choice Award

Help and Information


Visit the EE-Sim® Resources page for links to the User Manual, a video overview, and instructive tutorial videos.


如何利用EE-Sim®设计工具在短短5分钟或更短时间设计一款电源
6:28 May 26, 2018