应用笔记942

仅吸收6µA电流的负载开关


摘要:该电路借助IC低静态电流的优势,利用一个±1mV或大于±1mV的小信号即可切换相当大的负载电流。

图1所示的电路仅吸收6µA电流,但能利用±1mV或大于±1mV的小信号来切换相对大的负载电流。该电路利用了IC的静态电流极低这一优点—每个放大器为1.2µA (最大值) (小于典型电池的自放电电流)—经由R1流过而不会使Q1导通。当电路用一个感应线圈工作(如图所示)并采用磁激励时,它执行簧片开关的功能,只是灵敏度更高。其它应用包括报警系统、双极性门限检测和音频设备的音量开关。

图1. 能使小信号开关大负载电流的负载开关
图1. 能使小信号开关大负载电流的负载开关

感应线圈内任一极性的信号(例如当磁铁靠近它时)会导致双路运放从其VCC端吸收更多电流。增加的电流可在R1两端产生超过Q1的VBE门限的电压,并激发由Q1、Q2及相关元件组成的单稳多谐振荡器。最终结果是,Q1将电池电压连至负载。在许多应用中,可用一个简单的pnp输出级来代替这个单稳多谐振荡器。

类似观点的文章刊登在1996年7月4日的EDN。



相关型号
MAX417 单、双、四路、1.2µA最大静态电流、单电源运算放大器 免费样品  


下一步
EE-Mail 订阅EE-Mail,接收关于您感兴趣的新文档的自动通知。

© Sep 11, 2003, Maxim Integrated Products, Inc.
The content on this webpage is protected by copyright laws of the United States and of foreign countries. For requests to copy this content, contact us.

APP 942: Sep 11, 2003
应用笔记942, AN942, AN 942, APP942, Appnote942, Appnote 942