产品手册6362

Powering the Pocket IO PLC Development Platform

By:  Jeff DeAngelis, Managing Director

Abstract: The Pocket IO™ PLC development platform opens new pathways to achieve the full power of Industry 4.0 allowing "on-the-fly" reconfiguration and increasing productivity for manufacturing.

您申请的资料可提供Acrobat pdf文件。

下载,PDF格式产品手册6362:Powering the Pocket IO PLC Development Platform (PDF, 2.7MB)



相关型号
MAX14588 高精度、可调节1A过流/过压保护器 免费样品  
MAX17502 60V、1A、超小尺寸、高效率、同步降压DC-DC转换器 免费样品  
MAX17552 60V、100mA、超小尺寸、高效率、 同步降压型DC-DC转换器,空载耗流为22μA 免费样品  
MAX17681 4.5V至42V输入、高效、Iso-Buck DC-DC转换器 免费样品  
MAXREFDES150 MAXREFDES150#: Pocket IO PLC Development Platform  


下一步
EE-Mail 订阅EE-Mail,接收关于您感兴趣的新文档的自动通知。
Download 下载,PDF格式 (2.7MB)  

© Dec 05, 2016, Maxim Integrated Products, Inc.
The content on this webpage is protected by copyright laws of the United States and of foreign countries. For requests to copy this content, contact us.

BR 6362: Dec 05, 2016
产品手册6362, AN6362, AN 6362, APP6362, Appnote6362, Appnote 6362