用户指南6045

MAX32600 User's Guide


Abstract: The MAX32600 is a low-power, mixed-signal microcontroller with a variety of applications, including integration in wearable medical devices, pulse oximetry measurement, galvanic skin response measurement, and blood glucose metering. It is based on the ARM Cortex®-M3 32-bit core targeted for a maximum operating frequency of 24MHz. Application code on the MAX32600 runs from an on-board program flash memory (64KB to 256KB), with 16KB to 32KB SRAM available for general application use. A 2KB instruction cache improves execution throughput, and a transparent code scrambling scheme is used to protect customer intellectual property residing in the program flash memory.

The MAX32600 User Guide is targeted to hardware, embedded firmware, and application developers. This guide provides information on how to use and configure the MAX32600 memory, peripherals, and registers. For ordering information, complete feature sets, package information, and electrical specifications, refer to the MAX32600 IC data sheet.


您申请的资料可提供Acrobat pdf文件。

下载,PDF格式用户指南6045:MAX32600 User's Guide (PDF, 12.7MB)



相关型号
MAX32600 健康测量微控制器 免费样品  
MAX32600-KIT MAX32600评估板  
MAX32600MBED 支持MAX32600的ARM mbed开发平台  


下一步
EE-Mail 订阅EE-Mail,接收关于您感兴趣的新文档的自动通知。
Download 下载,PDF格式 (12.7MB)  

© Mar 11, 2015, Maxim Integrated Products, Inc.
The content on this webpage is protected by copyright laws of the United States and of foreign countries. For requests to copy this content, contact us.

APP 6045: Mar 11, 2015
用户指南6045, AN6045, AN 6045, APP6045, Appnote6045, Appnote 6045