用户指南5981

PowerTool MAXPOWERTOOL002# Quick Start Guide


Abstract: The MAXPOWERTOOL002# is an interface adapter between a host PC (IBM-compatible) and Maxim’s PMBus-compatible power supply EV kits. The interface to the host PC is a standard type-A to mini-B USB cable. The interface to the EV kit is through a 16-pin ribbon cable that carries the PMBus commands.

The MAXPOWERTOOL002# is intended to be used with Maxim’s PowerTool GUI and works with the following devices: MAX20751, MAX15301, and MAX15303.


您申请的资料可提供Acrobat pdf文件。

下载,PDF格式用户指南5981:PowerTool MAXPOWERTOOL002# Quick Start Guide (PDF, 193.1kB)



相关型号
MAX15301 InTune自动补偿数字PoL控制器,带有驱动器和PMBus遥测  
MAX15301AA02 InTune自动补偿数字PoL控制器,带驱动器和PMBus远端检测 免费样品  
MAX15303 6A Digital PoL DC-DC Converter with InTune Automatic Compensation 免费样品  
MAX20751 Multiphase Master with PMBus Interface and Internal Buck Converter  
MAXPOWERTOOL002 USB至PMBus接口转换器,适用于电源产品 免费样品  


下一步
EE-Mail 订阅EE-Mail,接收关于您感兴趣的新文档的自动通知。
Download 下载,PDF格式 (193.1kB)  

© Oct 09, 2014, Maxim Integrated Products, Inc.
The content on this webpage is protected by copyright laws of the United States and of foreign countries. For requests to copy this content, contact us.

APP 5981: Oct 09, 2014
用户指南5981, AN5981, AN 5981, APP5981, Appnote5981, Appnote 5981