用户指南5885

MAXREFDES32# ZedBoard Quick Start Guide


Abstract: This document describes the MAXREFDES32# quick-start procedure to load the supplied Xilinx® PlanAhead/SDK project onto a ZedBoard development kit and execute the example C program for the MAXREFDES32# subsystem reference design.

For more information, refer to Reference Design 5883, "MAXREFDES32# 2-Channel Analog Input/Analog Output."


您申请的资料可提供Acrobat pdf文件。

下载,PDF格式用户指南5885:MAXREFDES32# ZedBoard Quick Start Guide (PDF, 2MB)



相关型号
MAX11166 16位、500ksps、内置基准的±5V SAR ADC,TDFN封装  
MAX14850 六通道数字隔离器 免费样品  
MAX17498B AC-DC和DC-DC峰值电流模式转换器,支持反激/Boost应用 免费样品  
MAX5316 16位、±1 LSB高精度电压输出DAC,SPI接口 免费样品  
MAX6126 超高精度、超低噪声、串联型电压基准 免费样品  
MAX8719 高压、低功耗线性稳压器,用于笔记本电脑 免费样品  
MAX8881 12V、超低IQ、低压差线性稳压器,带有POK 免费样品  
MAX9633 双通道36V运算放大器,用于18位SAR ADC前端  


下一步
EE-Mail 订阅EE-Mail,接收关于您感兴趣的新文档的自动通知。
Download 下载,PDF格式 (2MB)  

© Jun 27, 2014, Maxim Integrated Products, Inc.
The content on this webpage is protected by copyright laws of the United States and of foreign countries. For requests to copy this content, contact us.

APP 5885: Jun 27, 2014
用户指南5885, AN5885, AN 5885, APP5885, Appnote5885, Appnote 5885