用户指南5847

Alameda (MAXREFDES24#) ZedBoard Quick Start Guide


Abstract: This document describes the Alameda (MAXREFDES24#) quick start procedure to load the supplied Xilinx® ISE®/SDK project onto a ZedBoard development kit and execute the example C program for the Alameda (MAXREFDES24#) subsystem reference design, which is fully compatible with the Pmod Interface Specification from Digilent, Inc.

您申请的资料可提供Acrobat pdf文件。

下载,PDF格式用户指南5847:Alameda (MAXREFDES24#) ZedBoard Quick Start Guide (PDF, 914.4kB)



相关型号
MAX14850 六通道数字隔离器 免费样品  
MAX15500 用于工业控制的模拟电流/电压输出调理器 免费样品  
MAX1659 350mA、16.5V输入、低压差线性稳压器 免费样品  
MAX17498B AC-DC和DC-DC峰值电流模式转换器,支持反激/Boost应用 免费样品  
MAX5134 引脚/软件兼容的16/12位、电压输出DAC 免费样品  
MAX6126 超高精度、超低噪声、串联型电压基准 免费样品  


下一步
EE-Mail 订阅EE-Mail,接收关于您感兴趣的新文档的自动通知。
Download 下载,PDF格式 (914.4kB)  

© May 06, 2014, Maxim Integrated Products, Inc.
The content on this webpage is protected by copyright laws of the United States and of foreign countries. For requests to copy this content, contact us.

APP 5847: May 06, 2014
用户指南5847, AN5847, AN 5847, APP5847, Appnote5847, Appnote 5847