用户指南5828

Petaluma (MAXREFDES30#) ZedBoard Quick Start Guide


Abstract: This document describes the Petaluma (MAXREFDES30#) quick start procedure to load the supplied Xilinx® PlanAhead /SDK project onto a ZedBoard development kit and execute the example C program for the Petaluma (MAXREFDES30#) subsystem reference design. For more information, refer to Reference Design 5827: "Petaluma (MAXREFDES30#): 8-Channel Simultaneous-Sampling Analog Front End.

您申请的资料可提供Acrobat pdf文件。

下载,PDF格式用户指南5828:Petaluma (MAXREFDES30#) ZedBoard Quick Start Guide (PDF, 1.2MB)



相关型号
MAX11046B 4/6/8通道、16/14位、同时采样ADC 免费样品  
MAX1659 350mA、16.5V输入、低压差线性稳压器 免费样品  
MAX44252 20V、超高精度、低噪声运算放大器 免费样品  
MAX6126 超高精度、超低噪声、串联型电压基准 免费样品  
MAX765 -5V/-12V/-15V或可调、高效率、低IQ、DC-DC反相器 免费样品  
MAX8881 12V、超低IQ、低压差线性稳压器,带有POK 免费样品  


下一步
EE-Mail 订阅EE-Mail,接收关于您感兴趣的新文档的自动通知。
Download 下载,PDF格式 (1.2MB)  

© Apr 28, 2014, Maxim Integrated Products, Inc.
The content on this webpage is protected by copyright laws of the United States and of foreign countries. For requests to copy this content, contact us.

APP 5828: Apr 28, 2014
用户指南5828, AN5828, AN 5828, APP5828, Appnote5828, Appnote 5828