用户指南5745

Fremont (MAXREFDES6#) Nexys 3 Quick Start Guide


Abstract: This document describes the Fremont (MAXREFDES6#) quick start procedure to load the supplied Xilinx® ISE®/SDK project onto a Nexys3 development kit and execute the example C program for the Fremont (MAXREFDES6#) subsystem reference design, which is fully compatible with the Pmod Interface Specification from Digilent, Inc.

For more information, refer to Reference Design 5721: "Fresno (MAXREFDES6#): 16-Bit High-Accuracy 0 to 100mV Input Isolated Analog Front End (AFE)."


您申请的资料可提供Acrobat pdf文件。

下载,PDF格式用户指南5745:Fremont (MAXREFDES6#) Nexys 3 Quick Start Guide (PDF, 1.3MB)



相关型号
MAX11100 16位、+5V、200ksps ADC,具有10µA关断模式 免费样品  
MAX14850 六通道数字隔离器 免费样品  
MAX1659 350mA、16.5V输入、低压差线性稳压器 免费样品  
MAX1735 200mA、负输出、低压差线性稳压器,SOT23封装 免费样品  
MAX6126 超高精度、超低噪声、串联型电压基准 免费样品  
MAX9632 36V、高精度、低噪声宽带放大器  


下一步
EE-Mail 订阅EE-Mail,接收关于您感兴趣的新文档的自动通知。
Download 下载,PDF格式 (1.3MB)  

© Sep 19, 2013, Maxim Integrated Products, Inc.
The content on this webpage is protected by copyright laws of the United States and of foreign countries. For requests to copy this content, contact us.

APP 5745: Sep 19, 2013
用户指南5745, AN5745, AN 5745, APP5745, Appnote5745, Appnote 5745