用户指南5743

Carmel (MAXREFDES18#) LX9 Quick Start Guide


Abstract: This document describes the Carmel (MAXREFDES18#) quick start procedure to load the supplied Xilinx® ISE®/SDK project onto an LX9 development kit and execute the example C program for the Carmel (MAXREFDES18#) subsystem reference design, which is fully compatible with the Pmod Interface Specification from Digilent, Inc.

您申请的资料可提供Acrobat pdf文件。

下载,PDF格式用户指南5743:Carmel (MAXREFDES18#) LX9 Quick Start Guide (PDF, 938kB)



相关型号
MAX13253 1A、扩频、推挽式变压器驱动器,用于隔离电源设计 免费样品  
MAX14850 六通道数字隔离器 免费样品  
MAX15500 用于工业控制的模拟电流/电压输出调理器 免费样品  
MAX1659 350mA、16.5V输入、低压差线性稳压器 免费样品  
MAX1735 200mA、负输出、低压差线性稳压器,SOT23封装 免费样品  
MAX5316 16位、±1 LSB高精度电压输出DAC,SPI接口 免费样品  
MAX6126 超高精度、超低噪声、串联型电压基准 免费样品  


下一步
EE-Mail 订阅EE-Mail,接收关于您感兴趣的新文档的自动通知。
Download 下载,PDF格式 (938kB)  

© Sep 23, 2013, Maxim Integrated Products, Inc.
The content on this webpage is protected by copyright laws of the United States and of foreign countries. For requests to copy this content, contact us.

APP 5743: Sep 23, 2013
用户指南5743, AN5743, AN 5743, APP5743, Appnote5743, Appnote 5743