用户指南5651

Campbell (MAXREFDES4#) ZedBoard Quick Start Guide


Abstract: This document describes the Campbell (MAXREFDES4#) quick start procedure to load the supplied Xilinx® ISE®/SDK project onto a ZedBoard development kit and execute the example C program for the Campbell (MAXREFDES4#) subsystem reference design, which is fully compatible with the Pmod Interface Specification from Digilent, Inc.

For more information see reference design 5562, "Campbell (MAXREFDES4#): 16-Bit High-Accuracy 4–20mA Input Isolated Analog Front End (AFE)."


您申请的资料可提供Acrobat pdf文件。

下载,PDF格式用户指南5651:Campbell (MAXREFDES4#) ZedBoard Quick Start Guide (PDF, 1.5MB)



相关型号
MAX11100 16位、+5V、200ksps ADC,具有10µA关断模式 免费样品  
MAX14850 六通道数字隔离器 免费样品  
MAX1659 350mA、16.5V输入、低压差线性稳压器 免费样品  
MAX256 3W原边变压器H桥驱动器,用于隔离电源 免费样品  
MAX44250 20V、超高精度、低噪声运算放大器 免费样品  
MAX6126 超高精度、超低噪声、串联型电压基准 免费样品  


下一步
EE-Mail 订阅EE-Mail,接收关于您感兴趣的新文档的自动通知。
Download 下载,PDF格式 (1.5MB)  

© May 20, 2013, Maxim Integrated Products, Inc.
The content on this webpage is protected by copyright laws of the United States and of foreign countries. For requests to copy this content, contact us.

APP 5651: May 20, 2013
用户指南5651, AN5651, AN 5651, APP5651, Appnote5651, Appnote 5651