用户指南5639

Santa Fe (MAXREFDES5#) ZedBoard Quick Start Guide


Abstract: This document describes the Santa Fe (MAXREFDES5#) quick start procedure to load the supplied 14.2 Xilinx® ISE®/SDK project onto a ZedBoard kit and execute the example C program for the Santa Fe (MAXREFDES5#) subsystem reference design, which is fully compatible with the Pmod Interface Specification from Digilent, Inc.

For more information see reference design 5561, "Santa Fe (MAXREFDES5#): 16-Bit High Accuracy Multi-Input Isolated Analog Front End (AFE)."


您申请的资料可提供Acrobat pdf文件。

下载,PDF格式用户指南5639:Santa Fe (MAXREFDES5#) ZedBoard Quick Start Guide (PDF, 857.4kB)



相关型号
MAX1301 8通道和4通道、±3V x VREF多量程输入、串行16位ADC 免费样品  
MAX14850 六通道数字隔离器 免费样品  
MAX1659 350mA、16.5V输入、低压差线性稳压器 免费样品  
MAX256 3W原边变压器H桥驱动器,用于隔离电源 免费样品  
MAX6126 超高精度、超低噪声、串联型电压基准 免费样品  
MAX9632 36V、高精度、低噪声宽带放大器  
MAXREFDES5 Santa Fe (MAXREFDES5#):16位高精度、多输入隔离模拟前端(AFE)  


下一步
EE-Mail 订阅EE-Mail,接收关于您感兴趣的新文档的自动通知。
Download 下载,PDF格式 (857.4kB)  

© Apr 22, 2013, Maxim Integrated Products, Inc.
The content on this webpage is protected by copyright laws of the United States and of foreign countries. For requests to copy this content, contact us.

APP 5639: Apr 22, 2013
用户指南5639, AN5639, AN 5639, APP5639, Appnote5639, Appnote 5639