关键词: RSA, MAA, secure microcontroller, RSA key, RISC, cryptography
相关型号
应用笔记5427

RSA-Key Generation Using the DeepCover Secure Microcontroller (MAXQ1050)


Abstract: This application note demonstrates how to generate RSA-key-pair sets using the DeepCover® Secure Microcontroller (MAXQ1050) RISC. To generate the sets, Maxim provides an easy-to-use RSA key-generation library. This RSA library uses the modular arithmetic accelerator (MAA), which supplies cryptographic operations up to 2048 bits and allows the user to compute a set of operations that are essential for many cryptographic operations. The application note also explains why the MAXQ1050-KIT evaluation (EV) kit and the CrossWorks development environment provide an ideal platform to develop secure applications.


This document is written for a highly specific application and contains information about proprietary technology, and is only available to customers whose requirements closely match the application. To request the full document, please complete the form below.

The application note you have requested requires the following contact and project information:

Contact Information

Please enter information in English only.



Name: *
Company: *
Company division
Title/Position: *
Address: *
City: *
State:
Postal Code: *
Country: *
Email Address: *
Email Address (Confirm): *
Phone Number: *


Your Project

Project Name: *
Project Description and Application: *
Projected Volume: *
Estimated Design Freeze Date: (optional)
Estimated Product Start Date: (optional)
Comments:
* = Required



我们期待您的反馈!
喜欢?不喜欢?有待改善?或为我们提供建议?请与我们联系 — 我们将根据您的意见或建议改善我们的工作。 网页评价或提供建议



应用笔记5427, AN5427, AN 5427, APP5427, Appnote5427, Appnote 5427