参考图4805

VGA 8:1 Multiplexer Reference Design Using the MAX4885

By:  Micheal Scherrenburg

Abstract: This reference design (RD) features a fully assembled and tested surface-mount printed circuit board (PCB). The RD board utilizes the MAX4885 1:2 or 2:1 multiplexer and other ICs to implement a complete video graphics array (VGA) 8:1 multiplexer.

VGA input/output connections are provided to easily interface the MAX4885 RD board with VGA-compatible devices. The RD board gives the option to use a single 5V DC power supply (V+), or this RD board can be powered from any one of the eight VGA sources.


您申请的资料可提供Acrobat pdf文件。

下载,PDF格式参考图4805:VGA 8:1 Multiplexer Reference Design Using the MAX4885 (PDF, 335kB)



相关型号
MAX4885 完备的VGA 1:2或2:1多路复用器 免费样品  


下一步
EE-Mail 订阅EE-Mail,接收关于您感兴趣的新文档的自动通知。
Download 下载,PDF格式 (335kB)  

© Sep 17, 2010, Maxim Integrated Products, Inc.
The content on this webpage is protected by copyright laws of the United States and of foreign countries. For requests to copy this content, contact us.

APP 4805: Sep 17, 2010
参考图4805, AN4805, AN 4805, APP4805, Appnote4805, Appnote 4805