关键词: secure manager, window comparator, mesh
相关型号
应用笔记4728

Using Window Comparators in Secure Managers


Abstract: This tutorial presents a logic implementation for a generic window comparator. It explains how two voltage comparators can be connected together to form a window comparator circuit. Guidelines for using a window comparator in security monitoring applications are given, and a proper window comparator circuit that maximizes system battery life is shown.


This document is written for a highly specific application and contains information about proprietary technology, and is only available to customers whose requirements closely match the application. To request the full document, please complete the form below.

The application note you have requested requires the following contact and project information:

Contact Information

Please enter information in English only.



Name: *
Company: *
Company division
Title/Position: *
Address: *
City: *
State:
Postal Code: *
Country: *
Email Address: *
Email Address (Confirm): *
Phone Number: *


Your Project

Project Name: *
Project Description and Application: *
Projected Volume: *
Estimated Design Freeze Date: (optional)
Estimated Product Start Date: (optional)
Comments:
* = Required



我们期待您的反馈!
喜欢?不喜欢?有待改善?或为我们提供建议?请与我们联系 — 我们将根据您的意见或建议改善我们的工作。 网页评价或提供建议



应用笔记4728, AN4728, AN 4728, APP4728, Appnote4728, Appnote 4728