设计指南4686

Important Design Considerations for Heart-Rate and Fitness Monitors

By:  John DiCristina

Abstract: This tutorial introduces the different types of heart-rate and fitness monitors and highlights the types of data collected by each. Also discussed are data communications, including USB and RF transmission, and the importance of low-power design for these portable, battery-powered devices.

Overview

Fitness monitors track and record physical activity with the goal of improving a person's physical fitness. This is done by sensing or measuring a number of parameters such as heart rate, temperature, distance, and time. A wristwatch device collects the information to display to the user. A heart-rate chest strap measures pulse and sometimes temperature, provides conditioning of the cardiac signal before data conversion, and wirelessly transmits the data to the wristwatch display. An optional foot-pod shoe insert measures a runner's cadence to determine the distance traveled, and it wirelessly transmits that data to the wristwatch display. Some fitness monitors use GPS to measure the distance traveled, eliminating the need for a foot pod.

Heart-rate fitness monitor
Heart-rate fitness monitor

Design Parameters

The wristwatch monitors the workout in real time and records the results in an onboard memory device or within the MCU. It uploads this data to a PC using a USB cable or wirelessly through a dongle plugged into a USB port on the PC.

The RF transmitters need to be low power because they are powered by small batteries and because of FCC regulations. The low transmitter power means that good antenna design is critical for reliable data transfer, even though the transmit distance is typically less than two meters. ASK transmission is recommended for this application because it offers better sensitivity than FSK and, thus, enables lower power transmission. Minimizing the transmit time with a low duty cycle and powering down the transmitter in between each transmission can save additional power.

All the individual elements of the fitness monitor, except for the PC dongle, are worn by the user and are battery powered. Thus, small size and low power are critical design parameters. The heart-rate chest strap and foot-pod shoe insert are usually powered by a primary coin-cell battery. The wristwatch display can be powered either by a primary coin-cell or a rechargeable battery, which is charged through an AC adapter or USB cable. A simple-segment LCD with an optional backlight is used for the wristwatch display.

Functional block diagram of a heart-rate/fitness monitor. For a list of Maxim's recommended solutions for heart-rate/fitness monitors, please go to: www.maximintegrated.com/heartrate.
Functional block diagram of a heart-rate/fitness monitor. For a list of Maxim's recommended solutions for heart-rate/fitness monitors, please go to: www.maximintegrated.com/heartrate.

相关型号
DS2745 低成本I²C电池监测器 免费样品  
DS2756 高精度电池电量计,具有可编程挂起模式 免费样品  
DS2780 独立式电量计IC 免费样品  
DS2782 独立式电量计IC 免费样品  
MAX11600 2.7V至3.6V和4.5V至5.5V、低功耗、4/8/12通道、2线串口、8位ADC 免费样品  
MAX11605 2.7V至3.6V和4.5V至5.5V、低功耗、4/8/12通道、2线串口、8位ADC 免费样品  
MAX1162 16位、+5V、200ksps ADC,带有10µA关断 免费样品  
MAX1227 12位、300ksps ADC,带有FIFO、温度传感器及内置电压基准 免费样品  
MAX1229 12位、300ksps ADC,带有FIFO、温度传感器及内置电压基准 免费样品  
MAX1231 12位、300ksps ADC,带有FIFO、温度传感器及内置电压基准 免费样品  
MAX13481E ±15kV ESD保护、USB收发器,外部/内部上拉电阻  
MAX13483E ±15kV ESD保护、USB收发器,外部/内部上拉电阻  
MAX1393 1.5V至3.6V、312.5ksps、单通道真差分/双通道单端、12位SAR ADC  
MAX1396 1.5V至3.6V、312.5ksps、单通道真差分/双通道单端、12位SAR ADC  
MAX1415 16位、低功耗、2通道、Σ-Δ ADC 免费样品  
MAX1416 16位、低功耗、2通道、Σ-Δ ADC 免费样品  
MAX1471 315MHz/434MHz低功耗、3V/5V ASK/FSK超外差接收器 免费样品  
MAX1472 300MHz至450MHz、低功耗、基于晶振的ASK发送器 免费样品  
MAX1551 SOT23封装、双输入、USB/AC适配器、单节Li+电池充电器 免费样品  
MAX1555 SOT23封装、双输入、USB/AC适配器、单节Li+电池充电器 免费样品  
MAX1574 180mA、1倍/2倍、白光LED电荷泵,3mm x 3mm TDFN封装  
MAX17043 结构紧凑的低成本1S/2S电量计,提供低电池电压报警  
MAX1736 SOT23封装、单节Li+电池充电器,配合限流型电源使用 免费样品  
MAX1811 USB供电的Li+充电器 免费样品  
MAX1848 白光LED升压型转换器,SOT23封装 免费样品  
MAX1916 低压差、恒流、三路白光LED偏置电源 免费样品  
MAX3349E USB 2.0全速收发器,提供UART复用模式  
MAX3453E ±15kV ESD保护、USB收发器 免费样品  
MAX3456E ±15kV ESD保护、USB收发器 免费样品  
MAX4194 微功耗、单电源、满摆幅、精密仪表放大器 免费样品  
MAX4208 超低失调/漂移、高精度仪表放大器,提供REF缓冲器 免费样品  
MAX4209 超低失调/漂移、高精度仪表放大器,提供REF缓冲器 免费样品  
MAX6469 300mA LDO线性稳压器,内置微处理器复位电路 免费样品  
MAX6484 300mA LDO线性稳压器,内置微处理器复位电路  
MAX7030 低成本、315MHz和433.92MHz ASK收发器,带有N分频PLL 免费样品  
MAX7031 低成本、308MHz、315MHz和433.92MHz FSK收发器,带有N分频PLL  
MAX7032 低成本、基于晶振的可编程ASK/FSK收发器,带有N分频PLL 免费样品  
MAX8606 USB/AC适配器、线性Li+电池充电器,集成50mΩ电池开关,TDFN封装 免费样品  
MAX8860 低压差、300mA线性稳压器,µMAX封装 免费样品  
MAX8900A 1.2A开关模式Li+充电器,具有±22V输入额定电压和JEITA电池温度监测  
MAX8900B 1.2A开关模式Li+充电器,具有±22V输入额定电压和JEITA电池温度监测 免费样品  
MAX8902A 低噪声500mA LDO稳压器,2mm x 2mm TDFN封装 免费样品  
MAX8902B 低噪声500mA LDO稳压器,2mm x 2mm TDFN封装 免费样品  
MAXQ2000 低功耗LCD微控制器  
MAXQ2010 16位混合信号微控制器,提供LCD接口  
MAXQ610 具有红外模块的16位微控制器 免费样品  
MAXQ612 具有红外模块和USB (可选)功能的16位微控制器 免费样品  
MAXQ622 具有红外模块和USB (可选)功能的16位微控制器 免费样品  
MAXQ8913 16位混合信号微控制器,带有运算放大器、ADC、DAC,提供完备的伺服环路控制  


下一步
EE-Mail 订阅EE-Mail,接收关于您感兴趣的新文档的自动通知。
Download 下载,PDF格式 (89kB)  

© May 10, 2010, Maxim Integrated Products, Inc.
The content on this webpage is protected by copyright laws of the United States and of foreign countries. For requests to copy this content, contact us.

APP 4686: May 10, 2010
设计指南4686, AN4686, AN 4686, APP4686, Appnote4686, Appnote 4686