应用笔记4264

Increasing the IP3 of the MAX2659 Low-Noise Amplifier (LNA)

By:  Roger Bremer, Strategic Applications Engineer

Abstract: This application note explains how adding a degeneration inductor can improve the IP3 performance of the MAX2659 low-noise amplifier (LNA).

The MAX2659 is a high-gain, low-noise amplifier (LNA) designed for use in GPS, Galileo, and GLONASS systems. The part is ideal for adding GPS functionality to both stand-alone personal navigation devices and mobile handsets, such as cell phones, smartphones, and PDAs.

While the linearity of the MAX2659 is more than sufficient for most applications, it is possible to improve the device's IP3. This can be accomplished by adding a degeneration inductor between pin 2 (the amplifier's emitter) and ground, as shown in Figure 1. While this addition increases IP3 significantly, there is a trade off: the gain will reduce and the noise figure will degrade slightly.

Figure 1. Typical application circuit for increased linearity.
Figure 1. Typical application circuit for increased linearity.

Using a 0.9nH inductor provides a good balance among linearity, gain, and noise figure. Measured results are shown in Table 1. Of course, a different value inductor can be used if more or less linearity is required, although gain and noise figure will change accordingly.

Table 1. Performance of the MAX2659 With and Without a Degeneration Inductor
Degeneration Inductor ICC (mA) Gain (dB) NF (dB) IP1dB (dBm) IIP3 (dBm)*
0.9nH 4.0 18.4 1.0 -7.0 6.2
None 4.1 20.5 0.8 -12 -0.5
*Tone 1 was at 1713.42MHz and -17dBm; Tone 2 was at 1851.42MHz and -59dBm.

相关型号
MAX2659 GPS/GNSS低噪声放大器 免费样品  


下一步
EE-Mail 订阅EE-Mail,接收关于您感兴趣的新文档的自动通知。
Download 下载,PDF格式 (25kB)  

© Sep 08, 2008, Maxim Integrated Products, Inc.
The content on this webpage is protected by copyright laws of the United States and of foreign countries. For requests to copy this content, contact us.

APP 4264: Sep 08, 2008
应用笔记4264, AN4264, AN 4264, APP4264, Appnote4264, Appnote 4264