应用笔记3397

Clarification of DS1804 Ordering Information and Package Marking


Abstract: The DS1804 digital potentiometer is available in a wide variety of types, options, and package configurations. And there is little room for identification markings on today's tiny packages.

How do users define and order the right part? And how do they verify that the parts they receive are correct? This technical brief is designed to help customers interpret the ordering information and package markings for the DS1804.

With So Many Variations of the DS1804, How Can I Be Sure that I Have the Correct Part?

The process of defining, ordering, and verifying receipt of the desired DS1804 digital potentiometer can be tedious because of the wide variety of product offerings and the multiple packaging configurations. To complicate the identification issue further, there is little space for markings on some package bodies. This brief assists the customer in the selection and identification of the various DS1804 ordering and marking details.

Technical Requirements

The DS1804 is offered in one of three end-to-end resistance variations: 10kΩ, 50kΩ, or 100kΩ.

Any of the three DS1804 resistance values can be purchased in one of four package variations: 8-pin, 300mil DIP; 8-pin, 118mil µSOP; 8-bump, 150mil SOIC; or 15-ball Flip Chip.

Standard lead finish is SnPb (85/15) solder-plating for PDIP, µSOP, or SOIC. Lead-free (Sn) plating is also offered for certain package variations, and is identified with a "+" in the ordering and marking information. Contact the factory for more information on lead-free component availability. Flip Chip balls are PbSn (95/5).

Ordering

After determining your technical requirements, the only question remaining is the shipping container.

The DIP package is only available in bulk (tubes).
The µSOP package is available in either bulk (tubes) or tape and reel (3000pc).
The SOIC package is available in either bulk (tubes) or tape and reel (2500pc).
The Flip Chip package is only available in tape and reel (3000pc).

For a complete list of DS1804 ordering options or any other Dallas product, go to Tech Support and enter the parent part number (i.e., "DS1804").

Marking

Because of the size constraints with the package bodies, a package-specific methodology was devised. Components are marked with as much critical information as possible, while still maintaining some semblance of readability in the character set used.

For the package diagrams below, use the following key:

nnn3-digit resistor value ("010" = 10kΩ, "050" = 50kΩ, "100" = 100kΩ)—DIP, µSOP, or Flip Chip
n1 Roman numeral resistor value ("X" = 10kΩ, "L" = 50kΩ, "C" = 100kΩ)—SOIC only
yyLast 2 digits of year of assembly
wwWork week of assembly
s1 character date code—Flip Chip only
rrDie revision code
###Last 3 digits of lot number
xxUp to 2 alpha characters of lot number suffix
ccccccCountry where device is assembled


This marking information and the electrical specifications are also available in the product datasheet

8-pin, 300mil DIP

More information on DIP mechanical dimensions

8-pin, 118mil µSOP

More information on µSOP mechanical dimensions

8-pin, 150mil SOIC

More information on SOIC mechanical dimensions

15-ball Flip Chip

More information on Flip Chip mechanical dimensions and recommended substrate land pattern

Questions/comments/suggestions concerning this application note can be sent to:



相关型号
DS1804 非易失调节电位器 免费样品  


下一步
EE-Mail 订阅EE-Mail,接收关于您感兴趣的新文档的自动通知。
Download 下载,PDF格式 (80kB)  

© Dec 10, 2004, Maxim Integrated Products, Inc.
The content on this webpage is protected by copyright laws of the United States and of foreign countries. For requests to copy this content, contact us.

APP 3397: Dec 10, 2004
应用笔记3397, AN3397, AN 3397, APP3397, Appnote3397, Appnote 3397