Battery Charger



Data Sheets
Part Number Description Key Advantages
MAX8900A, MAX8900B, MAX8900C 1.2A Switch-Mode Li+ Chargers with ±22V Input Rating and JEITA Battery Temperature Monitoring

JEITA-Compliant Battery Chargers that Minimize Solution Size and Heat in Space-Constrained Consumer Electronics 
MAX8934A, MAX8934B, MAX8934C,
...
Dual-Input Linear Chargers, Smart Power Selector with Advanced Battery Temperature Monitoring

Safely Charges a Li+ Cell Following JEITA-Recommended Safe Charging Methods 
MAX8903A, MAX8903B, MAX8903C,
...
2A 1-Cell Li+ DC-DC Charger for USB and Adapter Power

Delivers 4MHz Switching 
MAX8814 28V Linear Li+ Battery Charger with Smart Autoboot Assistant

The Simplest, Safest, and Smallest Charging Solution for Handheld Equipment 
MAX1758 Stand-Alone, Switch-Mode Li+ Battery Charger with Internal 28V Switch

 
MAX1737 Stand-Alone Switch-Mode Lithium-Ion Battery-Charger Controller

 



Key Specifications:

Battery Chargers
Part Number Lithium Ion Cells Protected VIN
(V)
Charging VIN
(V)
Charge Rate Set by Max. ICHG
(A)
Charge Termination Charge Regulation EV Kit Oper. Temp.
(°C)
Budgetary
Price
max max See Notes
MAX8903A  1 20 16
Preset
Resistor
2 Min. Charge Current Switchmode Yes -40 to +85 $2.74 @1k
MAX8903B  1 20 16
Preset
Resistor
2 Min. Charge Current Switchmode $2.74 @1k
MAX8903C  1 20 16
Preset
Resistor
2 Min. Charge Current Switchmode $2.74 @1k
MAX8903D  1 20 16
Preset
Resistor
2 Min. Charge Current Switchmode $2.74 @1k
MAX8814  1 28 6.5
Analog Input
Resistor
0.6 External Control Linear $1.52 @1k
MAX1758 
1
2
3
4
28 28 Resistor 1.5 Timer Switchmode $3.53 @1k
MAX1737 
1
2
3
4
28 28 Resistor 4 Timer Switchmode $2.86 @1k
See All Battery Chargers (66)