|
Data Interface
|
|
| Part Number |
Description |
Key Advantages |
MAX2830 |
2.4GHz to 2.5GHz 802.11g/b RF Transceiver with PA and Rx/Tx/Diversity Switch

| Saves space by eliminating the need for an external SAW filter. |
MAX7031 |
Low-Cost, 308MHz, 315MHz, and 433.92MHz FSK Transceiver with Fractional-N PLL

| Smaller size; faster and simpler product design. |
MAX7030 |
Low-Cost, 315MHz and 433.92MHz ASK Transceiver with Fractional-N PLL

| Long battery life; smaller size; faster and simpler product design. |
MAX2900, MAX2901, MAX2902, ... |
200mW Single-Chip Transmitter ICs for 868MHz/915MHz ISM Bands

| High integration with minimal external components. |
Key Specifications:
| ISM RF Transceivers |
| Part Number |
Solutions |
Features |
Applications |
Freq. (MHz) |
ISUPPLY (mA) |
Footprint (mm x mm) |
Budgetary Price |
| See Notes |
| MAX2830 |
WLAN |
- |
| 802.11g | | 802.11b / ISM | | 802.11b |
|
2400 to 2500 |
- |
7.0 x 7.0 |
$4.10 @1k |
| MAX7031 |
| Automotive | | ISM, RKE, SRD; 315-433.92MHz Bands | | Remote Controls | | Remote Sensing | | Security Systems | | Smoke Alarms |
|
| +10dBm Output Power into 50Ω Load | | FSK Modulation | | Factory-Preset Frequency | | Integrated Tx/Rx Switch | | Single-Crystal Transceiver |
|
| AMR | | ISM | | Remote Controls | | Remote Sensing | | Security Systems | | Smoke Alarms |
|
308 to 433.92 |
11.6 |
5.0 x 5.0 |
- |
| MAX7030 |
| Automotive | | ISM, RKE, SRD; 315-433.92MHz Bands | | Remote Controls | | Remote Sensing | | Security Systems | | Smoke Alarms |
|
| +10dBm Output Power into 50Ω Load | | +2.1V to +3.6V or +4.5V to +5.5V Single-Supply | | > 45dB Image Rejection | | ASK/OOK Modulation | | Factory-Preset Frequency | | Integrated Tx/Rx Switch | | Small, 5x5, 32-Pin, Thin QFN Package | | Typical RF Sensitivity: -114dBm |
|
| AMR | | ISM | | Remote Controls | | Remote Sensing | | Security Systems | | Smoke Alarms |
|
300 to 450 |
|
5.0 x 5.0 |
$2.50 @1k |
|
See All ISM RF Transceivers (9)
|
| ISM RF Transmitters |
| Part Number |
Applications |
Band/ Freq. (MHz) |
Features |
Footprint (mm x mm) |
Budgetary Price |
| See Notes |
| MAX2900 |
ISM |
902 to 928 |
| +23dBm Output Power at 4.5V, +20dBm at 3.0V | | Integrated Frequency Synthesizer For Up to 8 Channels | | Integrated VCO with On-Chip Tank | | Supports Spread-Spectrum BPSK, ASK, OOK, and FM |
|
5.0 x 5.0 |
$3.45 @1k |
| MAX2901 |
ISM |
902 to 928 |
| +23dBm Output Power at 4.5V, +20dBm at 3.0V | | Integrated Frequency Synthesizer For Up to 2 Channels | | Integrated VCO with On-Chip Tank | | Supports Spread-Spectrum BPSK, ASK, OOK, and FM |
|
$3.44 @1k |
| MAX2902 |
ISM |
902 to 928 |
| +23dBm Output Power at 4.5V, +20dBm at 3.0V | | Integrated VCO with On-Chip Tank | | Off-Chip Synthesizer | | Supports Spread-Spectrum BPSK, ASK, OOK, and FM |
|
$3.44 @1k |
| MAX2903 |
|
867 to 870 |
| +23dBm Output Power at 4.5V, +20dBm at 3.0V | | Integrated Frequency Synthesizer For Up to 2 Channels | | Integrated VCO with On-Chip Tank | | Supports Spread-Spectrum BPSK, ASK, OOK, and FM |
|
$3.44 @1k |
| MAX2904 |
|
867 to 870 |
| +23dBm Output Power at 4.5V, +20dBm at 3.0V | | Integrated VCO with On-Chip Tank | | Off-Chip Synthesizer | | Supports Spread-Spectrum BPSK, ASK, OOK, and FM |
|
$3.44 @1k |
|
See All ISM RF Transmitters (13)
|
| WiFi/WLAN RF Transceivers |
| Part Number |
Solutions |
Applications |
Freq. (MHz) |
Footprint (mm x mm) |
Budgetary Price |
| See Notes |
| MAX2830 |
WLAN |
| 802.11g | | 802.11b / ISM | | 802.11b |
|
2400 to 2500 |
7.0 x 7.0 |
$4.10 @1k |
|
See All WiFi/WLAN RF Transceivers (7)
|
|