Video



Data Sheets
Part Number Description Key Advantages
MAX9507 1.8V, DirectDrive Video Filter Amplifier with Load Detection and Dual SPST Analog Switches

DirectDrive® sets black-level output to ground, reduces number of passive components required. 
MAX9652, MAX9653, MAX9654 3.3V, HD/SD Triple-Channel Filter Amplifiers with Shutdown

Selectable lowpass filter (MAX9654) allows for HD/SD switchable operation. 
MAX9586, MAX9587, MAX9588,
...
Single, Dual, Triple, and Quad Standard-Definition Video Filter Amplifiers with AC-Coupled Input Buffers

Multiple video input streams with combination of sync-tip clamp or bias clamp provide flexibility. 
MAX9502 2.5V Video Amplifier with Reconstruction Filter

Small size for portable applications; reduces component count, low-power shutdown mode. 
MAX7450, MAX7451, MAX7452 Video-Signal Conditioners with AGC and Back-Porch Clamp

Automatic gain control (AGC) and output clamp control improve signal quality. 



Key Specifications:

Video Input Conditioners
Part Number Signal Type VSUPPLY
(V)
Output Video Buffer Gain
(dB)
Channels Back Porch Clamp Level Gain Cntl. Oper. Temp.
(°C)
Budgetary
Price
See Notes
MAX7450  CVBS ±5 Yes
0
6
1 Fixed to Gnd Automatic -40 to +85 $1.83 @1k
MAX7451  ±3.3 Fixed to Gnd
MAX7452  +5 Adjustable
See All Video Input Conditioners (3)


Video Reconstruction Filters
Part Number Analog Switch Poles Filter Type Signal Type Passband Response Stopband Attenuation Technology Channels VSUPPLY
(V)
Oper. Temp.
(°C)
Budgetary
Price
See Notes
MAX9652  - 6 HDTV
RGB
Y Pb Pr
±1dB to 42MHz 30dB at 74.25MHz - 3 2.7 to 3.6 -40 to +125 $0.53 @1k
MAX9653  - 6 HDTV
RGB
Y Pb Pr
±1dB to 42MHz 30dB at 74.25MHz - 3 2.7 to 3.6 -40 to +125 $0.55 @1k
MAX9654  - 6
HDTV
SDTV
CVBS
RGB
S-Video
Y Pb Pr
±1dB to 42MHz
±1dB to 8.5MHz
30dB at 74.25MHz
57dB at 27MHz
- 3 2.7 to 3.6 -40 to +125 $0.67 @1k
MAX9588  - 6 SDTV
CVBS
S-Video
Y Pb Pr
±1dB to 8.5MHz 55dB at 27MHz - 3 2.7 to 3.6 -40 to +125 $0.66 @1k
MAX9589  - 6 SDTV
CVBS
RGB
S-Video
Y Pb Pr
±1dB to 8.5MHz 55dB at 27MHz - 4 2.7 to 3.6 -40 to +125 $0.76 @1k
MAX9587  - 6 SDTV
CVBS
S-Video
±1dB to 8.5MHz 55dB at 27MHz - 2 2.7 to 3.6 -40 to +125 $0.54 @1k
MAX9586  - 6 SDTV CVBS ±1dB to 8.5MHz 55dB at 27MHz - 1 2.7 to 3.6 -40 to +125 $0.40 @1k
MAX9507  Yes 5 SDTV
Async CVBS
CVBS
±1dB to 7.9MHz 48dB at 27MHz DirectDrive 1 1.8 to 2.5 -40 to +125 $0.61 @1k
MAX9502  - 4 SDTV CVBS ±1dB to 5MHz
3db at 8MHz
55dB at 27MHz
- 1 2.5 to 3.6
-40 to +85
-40 to +125
$0.52 @1k
See All Video Reconstruction Filters (47)