|
|
| Part Number |
Description |
Key Advantages |
MAX11800TEVS, MAX11801TEVS |
Touch Evaluation Systems (TEVS) for the MAX11800, MAX11801, MAX11802, and MAX11803

| |
MAX11811 |
TacTouch™, Low-Power, Ultra-Small, Resistive Touch-Screen Controller with Haptic Driver

| Offloads application processor to perform other functions. |
MAX11800, MAX11801, MAX11802, ... |
Low-Power, Ultra-Small Resistive Touch-Screen Controllers with I²C/SPI Interface

| Frees the application processor to perform other functions; increases battery life. |
MAX7359 |
2-Wire Interfaced Low-EMI Key Switch Controller/GPO

| Simplifies software and frees up microcontroller I/O. |
MAX6816, MAX6817, MAX6818 |
±15kV ESD-Protected, Single/Dual/Octal, CMOS Switch Debouncers

| Provide clean interfacing of mechanical switches to digital systems, freeing the microcontroller to perform other functions. |