|
|
| Part Number |
Description |
Key Advantages |
MAX16838EVKIT |
Evaluation Kit for the MAX16838

| |
MAX16814EVKIT |
Evaluation Kit for the MAX16814

| |
MAX17061AEVCMAXQU, ... |
Evaluation Kit/Evaluation System for the MAX17061A

| |
MAX16838 |
Integrated, 2-Channel, High-Brightness LED Driver with High-Voltage Boost and SEPIC Controller

| Industry's Only 2-String HB LED Driver for Automotive Applications Provides a Highly Integrated, Cost-Effective Solution |
MAX16814 |
Integrated, 4-Channel, High-Brightness LED Driver with High-Voltage DC-DC Controller

| Multistring Driver Provides Highest Efficiency and Complete Fault Protection with the Lowest External Component Count |
MAX17061A |
8-String White LED Driver with SMBus for LCD Panel Applications

| High-Efficiency White LED Driver for Multiple Series-Connected LEDs Enables Independent Regulation of Each String |
MAX8630XEVKIT |
Evaluation Kit for the MAX8630X and MAX8630W

| |
MAX8821EVKIT |
Evaluation Kit for the MAX8821

| |
MAX8678EVKIT |
Evaluation Kit for the MAX8678

| |
MAX17061EVCMAXQU, ... |
Evaluation Kit/Evaluation System for the MAX17061

| |
MAX5432EVKIT |
Evaluation Kit for the MAX5432 and MAX5433

| |
MAX8822EVKIT |
Evaluation Kit for the MAX8822

| |
MAX8821 |
White LED Charge Pump with Mono Class D Audio Amp and Dual LDO

| Industry's First LED Charge Pump with Integrated Audio Amplifier and 2 LDOs Providing Space Savings and Highest Efficiency |
MAX8790A |
Six-String White LED Driver with Active Current Balancing for LCD Panel Applications

| High-Efficiency White LED Driver for Multiple Series-Connected LEDs with Independent Regulation for Each String |
MAX8822 |
Ultra-Efficient Negative Charge-Pump LED Driver with Dual LDOs in 3mm x 3mm Thin QFN

| Independent Adaptive Voltage Supply for Four WLEDs with Two 200mA Low-Noise/High PSRR LDOs for Display Backlighting |
MAX8901A, MAX8901B |
Highest Efficiency Supply for 2 to 6 Series WLEDs in a 2mm x 2mm TDFN Package

| Drive a String of 2 to 6 WLEDs for 1.5in to 4in LCD Backlighting Used in Battery Operated Devices |
MAX17061 |
8-String White LED Driver with SMBus for LCD Panel Applications

| High-Efficiency White-LED Driver for Multiple Series-Connected LEDs Enables Independent Regulation of Each String |
MAX8630W, MAX8630X |
125mA 1x/1.5x Charge Pumps for 5 White LEDs in 3mm x 3mm TDFN

| Delivers Thermal Derating, 1% LED Accuracy, and 85% Efficiency in a Tiny 3mm x 3mm TDFN Package and Easy Control Interfacing |
MAX8678 |
White LED Charge Pump with 1.1W Audio Amplifier

| Industry’s First LED Charge Pump with Integrated Audio Amplifier Saves 50% PCB Area While Providing Highest Efficiency |
MAX8647, MAX8648 |
Ultra-Efficient Charge Pumps for Six White/RGB LEDs in 3mm x 3mm Thin QFN

| Achieves Industry's Highest Efficiency Using the Industry's First Negative Charge Pump Driving Six White/RGB LEDs Independently |
MAX8607 |
1MHz PWM Boost Converter for 1.5A White LED Camera Flash

| Highest Current, White LED, Step-Up DC-DC for the Brightest Camera Flash Delivers 1.5A Regulated Current with Up to 84% Efficiency |
MAX1707 |
Light-Management IC with Efficient 1x/1.5x/2x Charge Pump for Backlight/Flash/RGB LEDs

| High-Efficiency Backlight and Flash Driver with Up to 400mA Flash Capability and 3 RGB Drivers with a Programmable RGB Ramp for Main, Sub, RGB, Keypad, or Flash Applications in a Compact, 4mm x 4mm TQFN Package |
MAX5432, MAX5433, MAX5434, ... |
32-Tap, Nonvolatile, I²C, Linear, Digital Potentiometers

| 32-Tap, Nonvolatile, I²C, Linear-Taper, Digital Potentiometers Perform the Function of a Mechanical Potentiometer, but Replace the Mechanics with a Simple 2-Wire Serial Interface |
MAX1577Y, MAX1577Z |
1.2A White LED Regulating Charge Pump for Camera Flashes and Movie Lights

| Highest Current, 1.2A, Charge Pumps Enable Brightest WLED Flashes in Camera Phones, Even with Low-Battery Input Voltage |
MAX1578, MAX1579 |
Complete Bias and White LED Power Supplies for Small TFT Displays

| First Complete LCD Bias and WLED Backlight Supplies for Small TFT Displays |
MAX8595Z, MAX8596Z |
High-Efficiency, 32V Step-Up Converters with TA Derating Option for 2 to 8 White LEDs

| High-Efficiency, 32V Step-Up Converters with Temperature Derating Option for 2 to 8 White LEDs |
MAX1576 |
480mA White LED 1x/1.5x/2x Charge Pump for Backlighting and Camera Flash

| |
MAX1583 |
White LED Camera-Flash Boost Converter

| First 24V, White-LED, Flash/Strobe Supply for Camera Phones |
MAX1574 |
180mA, 1x/2x, White LED Charge Pump in 3mm x 3mm TDFN

| White LED Charge Pump in 3mm x 3mm TDFN Achieves 83% Average Efficiency |
MAX1575 |
White LED 1x/1.5x Charge Pump for Main and Sub-Displays

| First 85% Efficient, Fractional, White-LED Charge Pump with Dual, Single-Wire Dimming Control for Main and Sub-Displays |
MAX1573 |
White LED 1x/1.5x Charge Pump in UCSP and Thin QFN

| Smallest, Highest Efficiency White LED Charge Pump Packaged in a UCSP™ |
MAX1582 |
High-Efficiency Step-Up Converters for White LED Main and Subdisplay Backlighting

| First Dual-Output, White LED Driver for Main and Sub-Displays Reduces Power by 25% |
MAX1561, MAX1599 |
High-Efficiency, 26V Step-Up Converters for Two to Six White LEDs

| 26V, Step-Up DC-DC Powers Up to 6 White LEDs with Up to 87% Efficiency |
MAX1570 |
White LED Current Regulator with 1x/1.5x High-Efficiency Charge Pump

| |
MAX1910, MAX1912 |
1.5x/2x High-Efficiency White LED Charge Pumps

| |
MAX1595 |
Regulated 3.3V/5.0V Step-Up/Step-Down Charge Pump

| |
MAX1916 |
Low-Dropout, Constant-Current Triple White LED Bias Supply

| Power 3 White LEDs Directly From Single Li+ with 0.3% Brightness Matching |
MAX1848 |
White LED Step-Up Converter in SOT23

| Current Regulated Step-Up Converter Powers White LEDs with Uniform Brightness |