|
|
| Part Number |
Description |
Key Advantages |
MAX11811TEVS |
Touch Evaluation System (TEVS) for the MAX11811

| |
MAX11811 |
TacTouch™, Low-Power, Ultra-Small, Resistive Touch-Screen Controller with Haptic Driver

| Industry's First Touch Interface Solution Integrates a Haptic Controller Plus Driver and Proximity Sensing |
MAXQ2010 |
16-Bit Mixed-Signal Microcontroller with LCD Interface

| Integrated Microcontroller with 12-Bit ADC, 16-Bit RISC Core and Ultra-Low-Power Stop Mode (370nA typ) |
MAX1233, MAX1234 |
±15kV ESD-Protected Touch-Screen Controllers Include DAC and Keypad Controller

| |
MXB7846 |
2.375V to 5.25V, 4-Wire Touch-Screen Controller with Internal Reference and Temperature Sensor

| |
MXB7843 |
2.375V to 5.25V, 4-Wire Touch-Screen Controller

| |