|
|
| Part Number |
Description |
Key Advantages |
MAX5965A, MAX5965B |
High-Power, Quad, Monolithic, PSE Controllers for Power over Ethernet

| Meet IEEE 802.3at Standard and Deliver Up to 45W for High-Power (POE+) PSE Applications |
MAX5952AEVCMAXQU, ... |
Evaluation Kit/Evaluation System for the MAX5952A

| |
MAX5952 |
High-Power, Quad, PSE Controller for Power-Over-Ethernet

| Meets IEEE 802.3at Standard and Delivers Up to 45W for High-Power (POE+) PSE Applications |
MAX5945 |
Quad Network Power Controller for Power-Over-LAN

| |
MAX5922 |
+48V, Single-Port Network Power Switch For Power-Over-LAN

| Industry's First Single-Port Network Power Switch for Power-over-LAN |