Regulators with Integrated Reset



Data Sheets
Part Number Description Key Advantages
MAX8819, MAX8819A, MAX8819B,
...
PMIC with Integrated Charger and Smart Power Selector™ in a 4mm x 4mm TQFN

A Complete Power Solution for Handheld Applications Includes a Battery Charger, Three Step-Down Converters, and WLED Power 
MAX8902A, MAX8902B Low-Noise 500mA LDO Regulators in a 2mm x 2mm TDFN Package

Low-Noise, Low-Dropout, High-PSRR, 500mA Linear Regulators in a 2mm x 2mm TDFN Package 
MAX6469, MAX6470, MAX6471,
...
300mA LDO Linear Regulators with Internal Microprocessor Reset Circuit

 
MAX6330, MAX6331 Precision Shunt Regulators with Reset in SOT23-3

Industry's Only Shunt Regulator + Reset in SOT Package 



Key Specifications:

LED Drivers
Part Number Battery Input Regulation Topology Max. No. of LEDs LED Channels LED Configuration ILED per Channel
(A)
Dimming Ratio Dimming Control VCURR_SENSE
(mV)
POUT
(W)
VIN
(V)
VIN
(V)
ICC
(mA)
LED String Volt.
(V)
Oper. Freq.
(kHz)
Budgetary
Price
max max min max max max See Notes
MAX8819  1-Cell Li+ Inductor Based 6 1 Series 0.03 32 Serial Pulse 500 0.75 2.6 5.5 0.95 24
1000
2000
$3.92 @1k
See All LED Drivers (75)


Linear Regulators
Part Number Regulators VIN
(V)
VIN
(V)
Preset VOUT
(V)
Adj. VOUT
(V)
Adj. VOUT
(V)
VDROPOUT @Rated ILOAD
(V)
Rated ILOAD
(mA)
ICC
(µA)
Output Voltage Noise
(µV RMS)
Ref. Bypass Low Batt./ Pwr. Fail Out POK/Reset Thresh.
(V)
Watchdog Reverse Batt. Protect. Oper. Temp.
(°C)
Budgetary
Price
min max min max typ max typ nom See Notes
MAX8902  1 1.7 5.5
1.5
1.8
2
2.5
3
3.1
3.3
0.6 5.3 0.05 500 120 16 Yes No Vout-9% No No -40 to +125 $1.33 @1k
MAX6469  2.5 5.5
1.5
1.6
1.7
1.8
1.9
2
2.1
2.2
2.3
2.4
2.5
2.6
2.7
2.8
2.85
2.9
3
3.1
3.2
3.3
- - 0.11 300 136 150 No
Vout-12.5%
Vout-7.5%
-40 to +85 $1.77 @1k
MAX6470  2.5 5.5
1.5
1.6
1.7
1.8
1.9
2
2.1
2.2
2.3
2.4
2.5
2.6
2.7
2.8
2.85
2.9
3
3.1
3.2
3.3
- - 0.11 300 136 150 No
Vout-12.5%
Vout-7.5%
-40 to +85 $3.61 @1k
MAX6471  2.5 5.5
1.5
1.6
1.7
1.8
1.9
2
2.1
2.2
2.3
2.4
2.5
2.6
2.7
2.8
2.85
2.9
3
3.1
3.2
3.3
- - 0.11 300 136 150 No
Vout-12.5%
Vout-7.5%
-40 to +85 $1.77 @1k
MAX6472  2.5 5.5
1.5
1.6
1.7
1.8
1.9
2
2.1
2.2
2.3
2.4
2.5
2.6
2.7
2.8
2.85
2.9
3
3.1
3.2
3.3
- - 0.11 300 136 150 No
Vout-12.5%
Vout-7.5%
-40 to +85 $1.77 @1k
MAX6473  2.5 5.5
1.5
1.6
1.7
1.8
1.9
2
2.1
2.2
2.3
2.4
2.5
2.6
2.7
2.8
2.85
2.9
3
3.1
3.2
3.3
- - 0.11 300 136 150 No
Vout-12.5%
Vout-7.5%
-40 to +85 $1.77 @1k
MAX6474  2.5 5.5
1.5
1.6
1.7
1.8
1.9
2
2.1
2.2
2.3
2.4
2.5
2.6
2.7
2.8
2.85
2.9
3
3.1
3.2
3.3
- - 0.11 300 136 150 No
Vout-12.5%
Vout-7.5%
-40 to +85 $1.77 @1k
MAX6475  2.5 5.5
1.5
1.6
1.7
1.8
1.9
2
2.1
2.2
2.3
2.4
2.5
2.6
2.7
2.8
2.85
2.9
3
3.1
3.2
3.3
1.23 5 0.11 300 136 150 No
Vout-12.5%
Vout-7.5%
-40 to +85 $1.77 @1k
MAX6476  2.5 5.5
1.5
1.6
1.7
1.8
1.9
2
2.1
2.2
2.3
2.4
2.5
2.6
2.7
2.8
2.85
2.9
3
3.1
3.2
3.3
1.23 5 0.11 300 136 150 No
Vout-12.5%
Vout-7.5%
-40 to +85 $1.77 @1k
MAX6477  2.5 5.5
1.5
1.6
1.7
1.8
1.9
2
2.1
2.2
2.3
2.4
2.5
2.6
2.7
2.8
2.85
2.9
3
3.1
3.2
3.3
- - 0.11 300 136 75 No
Vout-12.5%
Vout-7.5%
-40 to +85 -
MAX6478  2.5 5.5
1.5
1.6
1.7
1.8
1.9
2
2.1
2.2
2.3
2.4
2.5
2.6
2.7
2.8
2.85
2.9
3
3.1
3.2
3.3
- - 0.11 300 136 75 No
Vout-12.5%
Vout-7.5%
-40 to +85 $1.74 @1k
MAX6479  2.5 5.5
1.5
1.6
1.7
1.8
1.9
2
2.1
2.2
2.3
2.4
2.5
2.6
2.7
2.8
2.85
2.9
3
3.1
3.2
3.3
- - 0.11 300 136 75 No
Vout-12.5%
Vout-7.5%
-40 to +85 -
MAX6480  2.5 5.5
1.5
1.6
1.7
1.8
1.9
2
2.1
2.2
2.3
2.4
2.5
2.6
2.7
2.8
2.85
2.9
3
3.1
3.2
3.3
- - 0.11 300 136 75 No
Vout-12.5%
Vout-7.5%
-40 to +85 -
MAX6481  2.5 5.5
1.5
1.6
1.7
1.8
1.9
2
2.1
2.2
2.3
2.4
2.5
2.6
2.7
2.8
2.85
2.9
3
3.1
3.2
3.3
- - 0.11 300 136 75 No
Vout-12.5%
Vout-7.5%
-40 to +85 $1.77 @1k
MAX6482  2.5 5.5
1.5
1.6
1.7
1.8
1.9
2
2.1
2.2
2.3
2.4
2.5
2.6
2.7
2.8
2.85
2.9
3
3.1
3.2
3.3
- - 0.11 300 136 75 No
Vout-12.5%
Vout-7.5%
-40 to +85 -
MAX6483  2.5 5.5
1.5
1.6
1.7
1.8
1.9
2
2.1
2.2
2.3
2.4
2.5
2.6
2.7
2.8
2.85
2.9
3
3.1
3.2
3.3
1.23 5 0.11 300 136 75 No
Vout-12.5%
Vout-7.5%
-40 to +85 -
MAX6484  2.5 5.5
1.5
1.6
1.7
1.8
1.9
2
2.1
2.2
2.3
2.4
2.5
2.6
2.7
2.8
2.85
2.9
3
3.1
3.2
3.3
1.23 5 0.11 300 136 75 No
Vout-12.5%
Vout-7.5%
-40 to +85 -
MAX6330  3 200
3
3.3
5
- - 0 50 100 - - Vout-7.5% -40 to +85 $1.42 @1k
MAX6331  3 200
3
3.3
5
- - 0 50 100 - - Vout-7.5% -40 to +85 $1.40 @1k
See All Linear Regulators (150)


Multifunction PMICs
Part Number Primary Topology Monitor/Control Features DC-DC/Power Features LCD/LED/Flash/CCD Features Battery Charger Features Interface Type VIN
(V)
VIN
(V)
VOUT
(V)
VOUT
(V)
Max. IOUT
(A)
Max. IOUT
(A)
Oper. Freq.
(kHz)
Budgetary
Price
min max min max See Notes
MAX8819  Step-Down
Output OVP
Shutdown
Current Limit
Fixed Freq./PWM
Internal Switch
Soft Start
Sync. Rectifier
White LED
Battery Charger
Charge Timer
Input Current Limit
Smart Pwr. Selector
Thermal Die Regulation
Thermistor Input
USB Input
GPIO 4.1 5.5 1 24 0.5 0.5
1000
2000
$3.92 @1k
See All Multifunction PMICs (98)