|
|
| Part Number |
Description |
Key Advantages |
MAX7317 |
10-Port SPI-Interfaced I/O Expander with Overvoltage and Hot-Insertion Protection

| |
MAX7314 |
18-Port GPIO with LED Intensity Control, Interrupt, and Hot-Insertion Protection

| |
MAX7316 |
10-Port I/O Expander with LED Intensity Control, Interrupt, and Hot-Insertion Protection

| Space-Saving 10-Port and 18-Port I/O Expanders with Active-Low IRQ Drive LEDs with Integrated 240-Step PWM Brightness Control and 2-Phase Blink |
MAX7315 |
8-Port I/O Expander with LED Intensity Control, Interrupt, and Hot-Insertion Protection

| |
MAX7313 |
16-Port I/O Expander with LED Intensity Control, Interrupt, and Hot-Insertion Protection

| 8- and 16-Port I/O Expanders with IRQ and Low Standby Current Ideal for Portable Applications |
MAX7312 |
2-Wire-Interfaced 16-Bit I/O Port Expander with Interrupt and Hot-Insertion Protection

| |
MAX7311 |
2-Wire-Interfaced 16-Bit I/O Port Expander with Interrupt and Hot-Insertion Protection

| 2-Wire-Interfaced 16-Bit I/O Port Expander with Interrupt and hot-Insertion Protection for SMBus-Compatible and I²C-Compatible Applications |
MAX7310 |
2-Wire-Interfaced 8-Bit I/O Port Expander with Reset

| 2-Wire-Interfaced 8-Bit I/O Port Expander with Reset can Sink Up to 30mA per Port for SMBus-Compatible and I²C-Compatible Applications |
MAX7300 |
2-Wire-Interfaced, 2.5V to 5.5V, 20-Port or 28-Port I/O Expander

| |
MAX7301 |
4-Wire-Interfaced, 2.5V to 5.5V, 20-Port and 28-Port I/O Expander

| |