|
|
| Part Number |
Description |
Key Advantages |
MAX6960, MAX6961, MAX6962, ... |
4-Wire Serially Interfaced 8 x 8 Matrix Graphic LED Drivers

| Easy to implement Bi-color Graphical LED Driver |
MAX6964 |
17-Output LED Driver/GPO with Intensity Control and Hot-Insertion Protection

| Space-Saving, 17-Output LED Driver with Active-Low RST, 240-Step PWM Brightness Control, and 2-Phase Blink |
MAX6958, MAX6959 |
2-Wire Interfaced, 3V to 5.5V, 4-Digit, 9-Segment LED Display Drivers with Keyscan

| |
MAX6955 |
2-Wire Interfaced, 2.7V to 5.5V LED Display Driver with I/O Expander and Key Scan

| 2-Wire Interfaced, 2.7V to 5.5V LED Display Drivers with GPIO and Key Scan |
MAX6946, MAX6947 |
10-Port, Constant-Current LED Driver and I/O Expander with PWM Intensity Control

| Space-Saving, Constant-Current LED Driver with Reset |
MAX6953 |
2-Wire Interfaced, 2.7V to 5.5V, 4-Digit 5 x 7 Matrix LED Display Driver

| |
MAX7219, MAX7221 |
Serially Interfaced, 8-Digit, LED Display Drivers

| |