|
|
| Part Number |
Description |
Key Advantages |
MAX9812, MAX9813 |
Tiny, Low-Cost, Single/Dual-Input, Fixed-Gain Microphone Amplifiers with Integrated Bias

| Industry's Smallest, Low-Noise, Low-Power Microphone Amplifiers with Integrated Bias |
MAX4063 |
Differential Microphone Preamplifier with Internal Bias and Complete Shutdown

| |
MAX4060, MAX4061, MAX4062 |
Differential Microphone Preamplifiers with Internal Bias and Complete Shutdown

| |
MAX4230, MAX4231, MAX4232, ... |
High-Output-Drive, 10MHz, 10V/µs, Rail-to-Rail I/O Op Amps with Shutdown in SC70

| High-Output, Current-Drive, 10MHz, Rail-to-Rail I/O Op Amp with Shutdown in a Tiny, 6-Pin SC70 Package |
MAX4465, MAX4466, MAX4467, ... |
Low-Cost, Micropower, SC70/SOT23-8, Microphone Preamplifiers with Complete Shutdown

| |
MAX4298, MAX4299 |
Ultra-High PSRR Stereo Drivers + Microphone Amp + 100mA Linear Regulator

| Ultra-High PSRR Stereo Headphone Driver |
MAX4400, MAX4401, MAX4402, ... |
Single/Dual/Quad, Low-Cost, Single-Supply, Rail-to-Rail Op Amps with Shutdown

| Rail-to-Rail, 800kHz, Op Amps in Tiny SC70 and SOT23-8 Packages |