Interconnect LVDS



Data Sheets
Part Number Description Key Advantages
MAX9130 Single 500Mbps LVDS Line Receiver in SC70

 
MAX9152 800Mbps, LVDS/LVPECL-to-LVDS 2 x 2 Crosspoint Switch

 
MAX9110, MAX9112 Single/Dual LVDS Line Driver with Ultra-Low Differential Skew in SOT23

Industry's Lowest Pulse-Skew LVDS Drivers 
MAX9111, MAX9113 Single/Dual LVDS Line Receivers with Ultra-Low Pulse Skew in SOT23

Industry's Lowest Pulse-Skew LVDS Receivers 



Key Specifications:

High-Speed Interconnect (Differential Signaling)
Part Number Signal Type Signal Type Functions Rx Tx Data Rates
(Mbps)
tPD
(ps)
VSUPPLY
(V)
Budgetary
Price
Rx Tx max See Notes
MAX9130  LVDS
CMOS
LVTTL
Level Translator 1 1 - 3000 3.3 $1.99 @1k
MAX9152 
LVDS
LVPECL
LVDS Switch 2 2 800 3400 $3.18 @1k
MAX9110 
CMOS
LVTTL
LVDS Level Translator 1 1 500 2500 -
MAX9112 
CMOS
LVTTL
LVDS Level Translator 2 2 500 2500 $2.82 @1k
MAX9111  LVDS
CMOS
LVTTL
Level Translator 1 1 500 2500 $1.64 @1k
MAX9113  LVDS
CMOS
LVTTL
Level Translator 2 2 500 2500 $2.82 @1k
See All High-Speed Interconnect (Differential Signaling) (140)