|
|
| Part Number |
Description |
Key Advantages |
DS4625 |
3.3V Dual-Output LVPECL Clock Oscillator

| Industry's Smallest Dual-Output Crystal Oscillator Saves Board Space While Providing Frequencies from 100MHz to 622.08MHz |
DS4266 |
DDR Clock Oscillator

| Provides 266MHz with Extremely Tight Duty-Cycle Specifications at 48%/52% for DDR Memory Applications |
DS4100H |
100MHz HCSL Clock Oscillator

| Only Oscillator Module That Provides a Direct 100MHz HCSL Output |
DS4M125, DS4M133, DS4M200 |
3.3V Margining Clock Oscillator with LVPECL/LVDS Output

| Industry's First Wideband Frequency Margining Crystal Oscillator Allows Production Margin Testing |
DS4125, DS4150, DS4155, ... |
DS4-XO Series Clock Oscillators

| Crystal Oscillator Family Features Small 5mm x 3.2mm Outline, High-Frequency Differential Outputs to 622.08MHz |
DS4106, DS4212, DS4425 |
106.25MHz/212.5MHz/425MHz Clock Oscillators

| Fibre Channel Crystal Oscillators Provided in a Miniature 5mm x 3.2mm Ceramic Package |
DS3231 |
Extremely Accurate I²C-Integrated RTC/TCXO/Crystal

| |
DS32kHz |
32.768kHz Temperature-Compensated Crystal Oscillator

| Industry's Most Accurate Temperature-Compensated Crystal Oscillator (TCXO) |