RF Transceiver LNA



Data Sheets
Part Number Description Key Advantages
MAX2666, MAX2668 Tiny Low-Noise Amplifiers for HSPA/LTE

Innovative LNAs Provide Leading Broadband Operation and Built-In Features that Ensure Optimized Performance 
MAX2371, MAX2373 LNAs with Step Attenuator and VGA

 



Key Specifications:

Low-Noise Amplifiers
Part Number RF Freq.
(MHz)
RF Freq.
(MHz)
Noise Figure
(dB)
Gain
(dB)
Input IP3
(dBm)
ISUPPLY
(mA)
Footprint
(mm x mm)
Budgetary
Price
min max See Notes
MAX2666  2100 2200 1.1 14.5 -2 3.8 1.0 x 1.5 $0.65 @1k
MAX2668  850 1000 1 17 -5 3.8 1.0 x 1.5 $0.63 @1k
MAX2371  100 1000 1.8 15 -4 2.5 to 3.5 3.0 x 3.0 $1.36 @1k
MAX2373  100 1000 1.8 15 -9 2.5 to 3.5 3.0 x 3.0 $1.50 @1k
See All Low-Noise Amplifiers (37)