USB



Data Sheets
Part Number Description Key Advantages
MAX14585, MAX14585A Hi-Speed USB and Audio Switches with Negative Signal Capability and High-Voltage-Tolerant VBUS Detection

Small, High-Performance USB Switches Integrate Low Power and High-ESD Protection 



Key Specifications:

Switches and Multiplexers (Low Voltage)
Part Number Protocol Config. Channels VSUPPLY (Single)
(V)
VSUPPLY (Single)
(V)
VSIGNAL
(V)
VSIGNAL
(V)
Dynamic Range (max)
(V)
RON
(Ω)
RFLAT(ON)
(Ω)
RFLAT(ON)
(Ω)
BW
(MHz)
tON
(ns)
tOFF
(ns)
CON
(pF)
COFF
(pF)
min max min max max max typ max min max
MAX14585 
Audio
USB
2:1
DPDT
2 2.7 5.5 -1.8 3.6 5.4 6 0.04 0.2 950 120000 40000 6.8 2.5
MAX14585A 
See All Switches and Multiplexers (Low Voltage) (187)