|
|
| Part Number |
Description |
Key Advantages |
MAX6453, MAX6454, MAX6455, ... |
µP Supervisors with Separate VCC Reset and Manual Reset Outputs

| µP Supervisors with Separate VCC Reset and Manual Reset Outputs Simplify Set-Top Box Design |
MAX6443, MAX6444, MAX6445, ... |
µP Reset Circuits with Long Manual Reset Setup Period

| µP Reset Circuits with Long Manual-Reset Setup Period Eliminate Unwanted Reset Conditions in Front-Panel Applications |
MAX6467, MAX6468 |
Microprocessor Supervisory Reset Circuits with Edge-Triggered, One-Shot Manual Reset

| |