Reset IC/Power-On Reset (POR)

Reset IC/Power-On Reset (POR)
Maxim offers a wide range of small, low-power µP supervisors with highly accurate voltage monitoring, specified for both industrial as well as automotive industries.
Select From Lowest Power Smallest Package Highest Threshold Accuracy Lowest Monitored Voltage High-Supply Voltage Specified to +125°C
One Monitored Voltages ≤ 1µA µDFN
UCSP™
≤ 1% ≤ 1.2V > 6V -55°C to +125°C

-40°C to +125°C
Two Monitored Voltages ≤ 1.5µA µDFN ≤ 1.5% ≤ 1.2V > 6V -40°C to +125°C
Three Monitored Voltages ≤ 12µA SC70
Thin QFN
≤ 1.5% ≤ 1.2V > 6V -40°C to +125°C
Four Monitored Voltages ≤ 40µA Thin QFN
µMAX®
≤ 1% ≤ 1.2V > 6V -40°C to +125°C
Five or More Monitored Voltages ≤ 70µA Thin QFN ≤ 1% ≤ 1.2V > 6V -40°C to +125°C
Search for More Voltage-Monitored Simple Resets