Maxim > Products > Power and Battery Management

Imagination. Unfettered.

POL regulators offer high-efficiency FETs in wafer-level packaging

Order Samples: MAX15058, MAX15108, MAX15112

Key Benefits
  • Wafer-level packages as small as 1.5mm x 1.5mm are 50% smaller than the nearest competition
  • Low-RDS(ON) MOSFETs are integrated to save space and reduce conversion losses
  • Up to 96% efficiency conserves power and eases thermal management
  • Outstanding load transient response enables tighter regulation and reduces output capacitance

Additional Links