|
Glossary Definition for Thermal-Shutdown
Glossary Term: Thermal-Shutdown
- Definition
-
Deactivating a circuit when a measured temperature is beyond a predetermined value.
Synonyms
- Keywords
- temperature, temp, shutdown, thermal, trip, threshold, set, point, setpoint, limit, thermostat
Related Parts
- MAX6512 - No Longer Available
- MAX6508 - Dual Trip SOT Temperature Switches
- MAX6507 - Dual Trip SOT Temperature Switches
- MAX6670 - Remote Temperature Switches with Integrated Fan Controller/Driver
- MAX6505 - Dual Trip SOT Temperature Switches
- MAX6509 - Resistor-Programmable SOT Temperature Switches
- MAX6504 - Low-Cost, +2.7V to +5.5V, Micropower Temperature Switches in SOT23
- MAX6506 - Dual Trip SOT Temperature Switches
- MAX6670 - Remote Temperature Switches with Integrated Fan Controller/Driver
- MAX6665 - Fan Controller/Driver with Factory-Programmed Temperature Thresholds
- MAX6511 - No Longer Available
- MAX6668 - Remote Temperature Switches with Integrated Fan Controller/Driver
- MAX6668 - Remote Temperature Switches with Integrated Fan Controller/Driver
- MAX6685 - Dual-Output Remote-Junction Temperature Switches
- MAX6502 - Low-Cost, +2.7V to +5.5V, Micropower Temperature Switches in SOT23
- MAX6503 - Low-Cost, +2.7V to +5.5V, Micropower Temperature Switches in SOT23
- MAX6686 - Dual-Output Remote-Junction Temperature Switches
- MAX6510 - Resistor-Programmable SOT Temperature Switches
- MAX6501 - Low-Cost, +2.7V to +5.5V, Micropower Temperature Switches in SOT23
Find a term alphabetically:
Comment on This Term (Corrections, Suggestions, etc.)
Suggest Another Term We Should Add
|