|
Glossary Definition for Remote-Temperature
Glossary Term: Remote-Temperature
- Definition
-
Temperature at a location other than at the die of the temperature-measuring integrated circuit.
- Keywords
- transistor, diode, temperature, thermal, sensing, remote diode, integrated temperature sensor, cpu, sensor
Related Parts
- MAX6660 - Remote-Junction Temperature-Controlled Fan-Speed Regulator with SMBus Interface
- MAX6659 - ±1°C, SMBus-Compatible Remote/Local Temperature Sensors with Overtemperature Alarms
- MAX6654 - 1°C Accurate Remote/Local Temperature Sensor with SMBus Serial Interface
- MAX6686 - Dual-Output Remote-Junction Temperature Switches
- MAX6685 - Dual-Output Remote-Junction Temperature Switches
- MAX6668 - Remote Temperature Switches with Integrated Fan Controller/Driver
- MAX6670 - Remote Temperature Switches with Integrated Fan Controller/Driver
- MAX6661 - Remote Temperature-Controlled Fan-Speed Regulator with SPI-Compatible Interface
- MAX6690 - 2°C Accurate Remote/Local Temperature Sensor with SMBus Serial Interface
See Also
Find a term alphabetically:
Comment on This Term (Corrections, Suggestions, etc.)
Suggest Another Term We Should Add
|