Linear Regulator


Linear Regulator



Data Sheets
Part Number Description:  Key Advantages
MAX8902A Low-Noise 500mA LDO Regulators in a 2mm x 2mm TDFN Package

Low noise results in better sound quality for more accurate diagnosis. 
MAX8860 Low-Dropout, 300mA Linear Regulator in µMAX

Reverse battery protection simplifies design; small input and output capacitors save board space. 



Key Specifications:

Linear Regulators
Part Number Regulators VIN
(V)
VIN
(V)
Preset VOUT
(V)
Adj. VOUT
(V)
Adj. VOUT
(V)
VDROPOUT @Rated ILOAD
(V)
Rated ILOAD
(mA)
ICC
(µA)
Output Voltage Noise
(µV RMS)
Ref. Bypass Low Batt./ Pwr. Fail Out POK/Reset Thresh.
(V)
Watchdog Reverse Batt. Protect. Oper. Temp.
(°C)
Budgetary
Price
min max min max typ max typ nom See Notes
MAX8902  1 1.7 5.5
1.5
1.8
2
2.5
3
3.1
3.3
0.6 5.3 0.05 500 120 16 Yes No Vout-9% No No -40 to +125 $1.33 @1k
MAX8860  2.5 6.5
1.8
2.5
2.77
2.82
3
3.3
1.25 6.5 0.15 300 270 55 No Vout-4% Yes -40 to +85 $0.88 @1k
See All Linear Regulators (141)