Low-Noise Amplifier (LNA)


Low-Noise Amplifier (LNA)



Data Sheets
Part Number Description:  Key Advantages
MAX2634 315MHz/433MHz Low-Noise Amplifier for Automotive RKE

Ultra-Low-Current Low-Noise Amplifier for RKE Solutions with Low-Noise Figure and Shutdown Mode 



Key Specifications:

Low-Noise Amplifiers
Part Number RF Freq.
(MHz)
RF Freq.
(MHz)
Noise Figure
(dB)
Gain
(dB)
Input IP3
(dBm)
ISUPPLY
(mA)
Footprint
(mm x mm)
Package/Pins Budgetary
Price
min max See Notes
MAX2634  100 1000 1.25 15.5 -16 2.5 2.0 x 2.2
SC-70/6
$0.68 @1k
See All Low-Noise Amplifiers (32)