Clock and Data Distribution


Clock and Data Distribution



Data Sheets
Part Number Description:  Key Advantages
MAX9317 Dual 1:5 Differential Clock Drivers with LVPECL Inputs and LVDS Outputs

 
MAX9160 LVDS or LVTTL/LVCMOS Input to 14 LVTTL/LVCMOS Output Clock Driver

 
MAX9153 Low-Jitter, 800Mbps, 10-Port LVDS Repeaters with 100Ω Drive

 



Key Specifications:

High-Speed Interconnect (Differential Signaling)
Part Number Signal Type Signal Type Functions Rx Tx Data Rates
(Mbps)
tPD
(ps)
VSUPPLY
(V)
Budgetary
Price
Rx Tx max See Notes
MAX9317 
HSTL
LVDS
LVECL
LVDS
Fan-Out Buffer
Level Translator
2 10 - 600 - $10.40 @1k
MAX9317A 
HSTL
LVDS
LVECL
LVDS
Fan-Out Buffer
Level Translator
2 10 - 600 - $10.40 @1k
MAX9317B 
HSTL
LVDS
LVECL
LVDS
Fan-Out Buffer
Level Translator
2 10 - 600 3.3 -
MAX9317C 
HSTL
LVDS
LVECL
LVDS
Fan-Out Buffer
Level Translator
2 10 - 600 3.3 -
MAX9160 
CMOS
LVDS
LVTTL
CMOS
LVTTL
Fan-Out Buffer 2 14 - 9000 3.3 -
MAX9153  LVDS LVDS Fan-Out Buffer 1 10 800 3300 3.3 $7.59 @1k
See All High-Speed Interconnect (Differential Signaling) (126)