Power Detect



Data Sheets
Part Number Description:  Key Advantages
MAX2209 RF Power Detector

Industry's Smallest Power-Detection Circuit 



Key Specifications:

RF Power Detectors
Part Number Detector Type Dynamic Range
(dB)
VCC
(V)
ISUPPLY
(mA)
RF Freq.
(MHz)
RF Freq.
(MHz)
PRF
(dBm)
Footprint
(mm x mm)
Oper. Temp.
(°C)
Budgetary
Price
min max 50Ω Term See Notes
MAX2209  Peak 25 2.7 to 5.0 3.5 800 2000 -25 to 0 1.0 x 1.0 -40 to +85 $0.47 @1k
See All RF Power Detectors (19)