Fuel Gauge



Data Sheets
Part Number Description:  Key Advantages
MAX17048 Micropower 1-Cell/2-Cell Li+ ModelGauge ICs

Maximize Battery Run Time with Industry's Smallest Size, Lowest Power Fuel Gauges that Eliminate a Current-Sense Resistor 
MAX17050 ModelGauge m3 Fuel Gauge

ModelGauge m3 Fuel Gauge 
DS2784 1-Cell Stand-Alone Fuel Gauge IC with Li+ Protector and SHA-1 Authentication

Industry's First Complete Fuel Gauge Solution to Integrate a 1-Cell Li+ Protector and SHA-1 Authentication System 



Key Specifications:

Battery Monitors, Protectors, and Selectors
Part Number Functions Battery Type Interface User Data Storage
(Bytes)
Parameters Measured Fuel Gauge Algorithm Battery Protection VSUPPLY
(V)
VSUPPLY
(V)
Package/Pins Oper. Temp.
(°C)
Budgetary
Price
min max See Notes
MAX17048  Fuel Gauge 1 Cell Li-Ion 2-Wire -
C Rate
State of Charge
Voltage
ModelGauge - 2.5 4.5
TDFN/8
WLP/8
-40 to +85 -
MAX17049  Fuel Gauge 2 Cell Li-Ion 2-Wire -
C Rate
State of Charge
Voltage
ModelGauge - 4.5
TDFN-CU/8
TDFN/8
WLP/8
-
MAX17047  Fuel Gauge 1 Cell Li-Ion 2-Wire -
Current
State of Charge
Temperature
Voltage
ModelGauge m3 - 4.5
TDFN-EP/10
-
MAX17050  Fuel Gauge 1 Cell Li-Ion 2-Wire -
Current
State of Charge
Temperature
Voltage
ModelGauge m3 - 4.5
WLP/9
-
DS2784 
Fuel Gauge
Protector
1 Cell Li-Ion 1-Wire 16 EEPROM
Current
Temperature
Time
Voltage
FuelPack
Over Voltage
Over-Current
Over-Temperature
Over/Under Voltage
4.6
TDFN/14
$3.96 @1k
See All Battery Monitors, Protectors, and Selectors (34)