Linear Regulators



Data Sheets
Part Number Description:  Key Advantages
MAX8902 Low-Noise 500mA LDO Regulators in a 2mm x 2mm TDFN Package

Low-Noise, Low-Dropout, High-PSRR, 500mA Linear Regulators in a 2mm x 2mm TDFN Package 
MAX8510 Ultra-Low-Noise, High PSRR, Low-Dropout, 120mA Linear Regulators

Low-Noise, Low-Dropout, 120mA Linear Regulators Fit in an SC70 Package without Compromising Performance 



Key Specifications:

Linear Regulators
Part Number Regulators VIN
(V)
VIN
(V)
Preset VOUT
(V)
Special Order Preset Adj. VOUT
(V)
Adj. VOUT
(V)
VDROPOUT @Rated ILOAD
(V)
Rated ILOAD
(mA)
ICC
(µA)
Output Voltage Noise
(µV RMS)
Ref. Bypass Low Batt./ Pwr. Fail Out POK/Reset Thresh.
(V)
Watchdog Reverse Batt. Protect. Oper. Temp.
(°C)
Package/Pins Budgetary
Price
min max min max typ max typ nom See Notes
MAX8902  1 1.7 5.5
1.5
1.8
2
2.5
3
3.1
3.3
- 0.6 5.3 0.05 500 120 16 Yes No Vout-9% No No -40 to +125
TDFN-EP/8
$1.33 @1k
MAX8510  2 6
1.6
1.8
2.5
2.7
2.8
2.85
3
3.3
4.5
2.5 to 4.5 by 0.1 - - 0.12 120 90 11 Yes - -40 to +85
SC-70/5
TDFN-EP/8
$0.51 @1k
MAX8511  2 6
1.5
1.8
2.5
2.6
2.8
2.85
2.9
3.1
3.3
4.5
2.5 to 4.5 by 0.1 - - 0.12 120 90 230 No - -40 to +85
SC-70/5
TDFN-EP/8
$0.47 @1k
MAX8512  2 6 - - 1.5 4.5 0.12 120 90 230 No - -40 to +85
SC-70/5
TDFN-EP/8
$0.52 @1k
See All Linear Regulators (140)