Switch Debouncer with ESD Protection


Switch Debouncer with ESD Protection



Data Sheets
Part Number Description:  Key Advantages
MAX6816 ±15kV ESD-Protected, Single/Dual/Octal, CMOS Switch Debouncers

Industry's-first SOT Switch Debouncer Features ±15kV ESD Protection and ±25V Fault Tolerance 



Key Specifications:

Switch Debouncer/Protectors
Part Number Switch Inputs Edge Triggered Debounce Duration
(ms)
Output Polarity Output Type Switch Inputs
(±V)
ESD Protect.
(±kV)
ICC
(µA)
Package/Pins Budgetary
Price
max max See Notes
MAX6816  1 Both Edges 15 to 85 Active High Push-Pull ±25 15 20
SOT/4
$1.62 @1k
MAX6817  2
SOT/6
$2.49 @1k
MAX6818  8
SSOP/20
$3.34 @1k
See All Switch Debouncer/Protectors (6)