MAX8958

Complete Power Management IC for Intel's Next-Generation Atom Processor-Based Platform

Delivers Industry's Highest Efficiency and Smallest PCB Size


Part Number Primary Topology Target Processor or Spec. Monitor/Control Features DC-DC/Power Features Battery Charger Features Interface Type VIN
(V)
VIN
(V)
VOUT
(V)
VOUT
(V)
Max. IOUT
(A)
Max. IOUT
(A)
Oper. Freq.
(kHz)
min max min max
MAX8958  Step-Down Intel Atom
Dynamic V Adj.
Low Batt./POK Output
Real Time Clock
Reset Output
Serial Interface
Shutdown
Current Limit
Fixed Freq./PWM
Internal Switch
Soft Start
Sync. Rectifier
Battery Backup
Battery Charger
GPIO
SPI
2.8 4.5 0.3 3.3 1.3 1.3 750
See All Multifunction PMICs (68)
Pricing Notes:
This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific and version-specific prices and delivery, please see the price and availability page or contact an authorized distributor.

Quality and Environmental Data

Product Reliability Reports: MAX8958.pdf 
Lead-Free Package Tin (Sn) Whisker Reports
 

Related Resources


MAX17620
4MHz, Miniature 600mA, Synchronous Step-Down DC-DC Converter with Integrated MOSFETs

  • Minimizes External Components, Reducing Total Cost
  • Reduces Number of DC-DC Regulators to Stock
  • Reduces Power Dissipation

MAX15301AA02
InTune Automatically Compensated Digital PoL Controller with Driver and PMBus Telemetry

  • InTune Automatic Compensation Ensures Stability While Optimizing Transient Performance
  • State-Space Compensation Results in Fast Transient Response with Reduced Output Capacitance
  • Differential Remote Voltage Sensing Enables ±1% VOUT Accuracy over Temperature (-40°C to +85°C)

MAX17531
42V, 50mA, Ultra-Small, High-Efficiency, Synchronous Step-Down DC-DC Converter with 22µA No-Load Supply Current

  • Reduces External Components and Total Cost
  • Reduces Number of DC-DC Regulators to Stock
  • Reduces Power Dissipation

MAXM17545
4.5V to 42V, 1.7A High-Efficiency, DC-DC Step-Down Power Module with Integrated Inductor

  • Reduces Design Complexity, Manufacturing Risks, and Time-to-Market
  • Saves Board Space in Space-Constrained Applications
  • Offers Flexibility for Power-Design Optimization

MAXM17544
4.5 to 42V, 3.5A High-Efficiency, DC-DC Step-Down Power Module with Integrated Inductor

  • Reduces Design Complexity, Manufacturing Risks, and Time-to-Market
  • Saves Board Space in Space-Constrained Applications
  • Offers Flexibility for Power-Design Optimization

MAXM17543
4.5V to 42V, 2.5A High-Efficiency, DC-DC Step-Down Power Module with Integrated Inductor

  • Reduces Design Complexity, Manufacturing Risks, and Time-to-Market
  • Saves Board Space in Space-Constrained Applications
  • Offers Flexibility for Power-Design Optimization

MAXM17505
4.5V-60V, 1.7A High-Efficiency, DC-DC Step-Down Power Module with Integrated Inductor

  • Reduces Design Complexity, Manufacturing Risks, and Time-to-Market
  • Saves Board Space in Space-Constrained Applications
  • Offers Flexibility for Power-Design Optimization

MAXM17504
4.5V-60V, 3.5A High-Efficiency, DC-DC Step-Down Power Module with Integrated Inductor

  • Reduces Design Complexity, Manufacturing Risks, and Time-to-Market
  • Saves Board Space in Space-Constrained Applications
  • Offers Flexibility for Power-Design Optimization

MAXM17503
4.5V-60V, 2.5A High-Efficiency, DC-DC Step-Down Power Module with Integrated Inductor

  • Reduces Design Complexity, Manufacturing Risks, and Time-to-Market
  • Saves Board Space in Space-Constrained Applications
  • Offers Flexibility for Power-Design Optimization

MAXM17515
5A, 2.4V to 5.5V Input, High-Efficiency Power Module

  • Reduces Design Complexity, Manufacturing Risks, and Time-to-Market
  • Saves Board Space in Space-Constrained Applications
  • Offers Flexibility for Power-Design Optimization

MAXM17516
6A, 2.4V to 5.5V Input, High-Efficiency Power Module

  • Reduces Design Complexity, Manufacturing Risks, and Time-to-Market
  • Saves Board Space in Space-Constrained Applications
  • Offers Flexibility for Power-Design Optimization

MAXM17514
4A, 2.4V to 5.5V Input, High-Efficiency Power Module

  • Reduces Design Complexity, Manufacturing Risks, and Time-to-Market
  • Saves Board Space in Space-Constrained Applications
  • Offers Flexibility for Power-Design Optimization

MAX17530
42V, 25mA, Ultra-Small, High-Efficiency, Synchronous Step-Down DC-DC Converter with 22µA No-Load Supply Current

  • Reduces External Components and Total Cost
  • Reduces Number of DC-DC Regulators to Stock
  • Reduces Power Dissipation

MAX17532
42V, 100mA, Ultra-Small, High-Efficiency, Synchronous Step-Down DC-DC Converter with 22µA No-Load Supply Current

  • Reduces External Components and Total Cost
  • Reduces Number of DC-DC Regulators to Stock
  • Reduces Power Dissipation

MAX17506
4.5V–60V, 5A, High-Efficiency, Synchronous Step-Down DC-DC Converter with Internal Compensation

  • Reduces External Components and Total Cost
  • Reduce Number of DC-DC Regulators to Stock
  • Reduces Power Dissipation