MAX17503EVKITB

MAX17503EVKITB

Evaluation Kit for the MAX17503


Description

The MAX17503 5V output evaluation kit (EV kit) provides a proven design to evaluate the MAX17503 high-voltage, high-efficiency, synchronous step-down DC-DC converter. The EV kit is preset for 5V output at load currents up to 2.5A and features a 500kHz switching frequency for optimum efficiency and component size. The EV kit features adjustable input undervoltage lockout, adjustable soft-start, open-drain active-low RESET signal, and external frequency synchronization.

Key Features

  • Operates from a 6.5V to 60V Input Supply
  • 5V Output Voltage
  • Up to 2.5A Output Current
  • 500kHz Switching Frequency
  • Enable/UVLO Input, Resistor-Programmable UVLO Threshold
  • Adjustable Soft-Start Time
  • MODE Pin to Select Among PWM, PFM, or DCM Modes
  • Open-Drain Active-Low RESET Output
  • External Frequency Synchronization
  • Overcurrent and Overtemperature Protection
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Base Station Power Supplies
  • Distributed Supply Regulation
  • General-Purpose Point-of-Load
  • High-Voltage Single-Board Systems
  • Industrial Power Supplies
  • Wall Transformer Regulation

Quality and Environmental Data

Request Reliability Report for: MAX17503EVKITB 
Lead-Free Package Tin (Sn) Whisker Reports

Design Tools

CAD and Layout
MAX17503EVKITB PCB and Gerber Files
 

Related Resources


MAX17505
4.5V-60V, 1.7A, High-Efficiency, Synchronous Step-Down DC-DC Converter with Internal Compensation

  • Eliminates External Components and Reduces Total Cost
  • Reduces Number of DC-DC Regulators to Stock
  • Reduces Power Dissipation

MAX20002
36V, 220kHz to 2.2MHz, 2A/3A Fully Integrated Step-Down Converters with 15μA Operating Current

  • Operating VIN Range of 3.5V to 36V
  • 42V Load-Dump Protection
  • 15µA Quiescent Current When in Standby Mode

MAX20003
36V, 220kHz to 2.2MHz, 2A/3A Fully Integrated Step-Down Converters with 15μA Operating Current

  • Operating VIN Range of 3.5V to 36V
  • 42V Load-Dump Protection
  • 15µA Quiescent Current When in Standby Mode

MAX17552
60V, 100mA, Ultra-Small, High-Efficiency, Synchronous Step-Down DC-DC Converter with 22μA No-Load Supply Current

  • Eliminates External Components and Reduces Total Cost
  • Reduces Number of DC-DC Regulators to Stock
  • Reduces Power Dissipation

MAX14663
BGM-Optimized Power Solution with Cable Detection

  • High-Efficiency Switching Charger Tailored for Small Capacity Batteries
  • Integrated Step-Up Converter
  • 3-Channel Programmable-LED Current Sinks