Switching Regulators

Maxim's high-efficiency switching regulator ICs and power modules provide longer battery life, generate less heat, and require less board space than competitive products. We provide a wide selection of DC-DC switching regulators and controllers to handle a broad range of applications.

By Key Parameter 
Inverting
Step-Up/Down

Also see:
Isolated Power

 

Featured


Related Resources


MAX77826
Power Management IC

  • Compact Total Solution Size Allows More Peripheral Devices in Smartphones and Tablets
  • Simple Management of Power-Up/Down Sequence, Output Voltage Setting, and Fault Detection

MAX17509
4.5V–16V, Dual 3A, High-Efficiency, Synchronous Step-Down DC-DC Converter with Resistor Programmability

  • Reduces Number of DC-DC Regulators in Inventory
  • Mitigate Noise Concerns and EMI
  • Ease of System Design

MAX17542G
42V, 1A, Ultra-Small, High-Efficiency, Synchronous Step-Down DC-DC Converter

  • Reduces External Components and Total Cost
  • Reduces Number of DC-DC Regulators to Stock
  • Reduces Power Dissipation

MAX17521
60V, 1A, Dual-Output, High-Efficiency, Synchronous Step-Down DC-DC Converter

  • Reduces External Components and Total Cost
  • Reduces Number of DC-DC Regulators to Stock
  • Reduces Power Dissipation

MAX15462
42V, 300mA, Ultra-Small, High-Efficiency, Synchronous Step-Down DC-DC Converters

  • Eliminates External Components and Reduces Total Cost
  • Reduces Number of DC-DC Regulators to Stock
  • Reduces Power Dissipation

MAX17558
60V, Dual-Output, Synchronous Step-Down Controller

  • Wide Range of Operation
  • Enhances Power Efficiency
  • Operates Reliably in Adverse Industrial Environments

MAX17620
4MHz, Miniature 600mA, Synchronous Step-Down DC-DC Converter with Integrated MOSFETs

  • Minimizes External Components, Reducing Total Cost
  • Reduces Number of DC-DC Regulators to Stock
  • Reduces Power Dissipation

MAX15301AA02
InTune Automatically Compensated Digital PoL Controller with Driver and PMBus Telemetry

  • InTune Automatic Compensation Ensures Stability While Optimizing Transient Performance
  • State-Space Compensation Results in Fast Transient Response with Reduced Output Capacitance
  • Differential Remote Voltage Sensing Enables ±1% VOUT Accuracy over Temperature (-40°C to +85°C)

MAX17531
42V, 50mA, Ultra-Small, High-Efficiency, Synchronous Step-Down DC-DC Converter with 22µA No-Load Supply Current

  • Reduces External Components and Total Cost
  • Reduces Number of DC-DC Regulators to Stock
  • Reduces Power Dissipation

MAXM17545
4.5V to 42V, 1.7A High-Efficiency, DC-DC Step-Down Power Module with Integrated Inductor

  • Reduces Design Complexity, Manufacturing Risks, and Time-to-Market
  • Saves Board Space in Space-Constrained Applications
  • Offers Flexibility for Power-Design Optimization

MAXM17544
4.5 to 42V, 3.5A High-Efficiency, DC-DC Step-Down Power Module with Integrated Inductor

  • Reduces Design Complexity, Manufacturing Risks, and Time-to-Market
  • Saves Board Space in Space-Constrained Applications
  • Offers Flexibility for Power-Design Optimization

MAXM17543
4.5V to 42V, 2.5A High-Efficiency, DC-DC Step-Down Power Module with Integrated Inductor

  • Reduces Design Complexity, Manufacturing Risks, and Time-to-Market
  • Saves Board Space in Space-Constrained Applications
  • Offers Flexibility for Power-Design Optimization

MAXM17505
4.5V-60V, 1.7A High-Efficiency, DC-DC Step-Down Power Module with Integrated Inductor

  • Reduces Design Complexity, Manufacturing Risks, and Time-to-Market
  • Saves Board Space in Space-Constrained Applications
  • Offers Flexibility for Power-Design Optimization

MAXM17504
4.5V-60V, 3.5A High-Efficiency, DC-DC Step-Down Power Module with Integrated Inductor

  • Reduces Design Complexity, Manufacturing Risks, and Time-to-Market
  • Saves Board Space in Space-Constrained Applications
  • Offers Flexibility for Power-Design Optimization

MAXM17503
4.5V-60V, 2.5A High-Efficiency, DC-DC Step-Down Power Module with Integrated Inductor

  • Reduces Design Complexity, Manufacturing Risks, and Time-to-Market
  • Saves Board Space in Space-Constrained Applications
  • Offers Flexibility for Power-Design Optimization

MAXM17515
5A, 2.4V to 5.5V Input, High-Efficiency Power Module

  • Reduces Design Complexity, Manufacturing Risks, and Time-to-Market
  • Saves Board Space in Space-Constrained Applications
  • Offers Flexibility for Power-Design Optimization

MAXM17516
6A, 2.4V to 5.5V Input, High-Efficiency Power Module

  • Reduces Design Complexity, Manufacturing Risks, and Time-to-Market
  • Saves Board Space in Space-Constrained Applications
  • Offers Flexibility for Power-Design Optimization

MAXM17514
4A, 2.4V to 5.5V Input, High-Efficiency Power Module

  • Reduces Design Complexity, Manufacturing Risks, and Time-to-Market
  • Saves Board Space in Space-Constrained Applications
  • Offers Flexibility for Power-Design Optimization

Type ID Title
System Board5896MAXREFDES39#: Power Amplifier Biasing through MAX11300 PIXI IC
System Board5883MAXREFDES32#: 2-Channel Analog Input/Analog Output with Flyback DC-DC
System Board5865MAXREFDES71#: 2-Channel Analog Input/Analog Output with Transformer Driven Power
System Board5815Palo Verde (MAXREFDES33#): Step-Down Converter
Evaluation Board5707Evaluating a Quad Network Power-Sourcing Equipment (PSE) Controller
Evaluation Board5706Evaluating a Power-over-Ethernet IEEE 802.3af-Compliant Power-Sourcing Equipment Controller
System Board5672Fit 1 Vital Signs Monitoring Shirt
Reference Circuit5481Virtex-6 FPGA GTX and Spartan-6 FPGA GTP Transceiver Power Modules
Reference Circuit5137Layout Guidelines for the MAX16974/MAX16975/MAX16976 DC-DC Converters
Reference Circuit478Current-Limit Circuit for the Buck Regulator
Reference Circuit4452Designing a Buck-Boost LED Driver Using the MAX16834
Reference Circuit4389Supply-Chopped Dimming Control Boosts LED Driver Efficiency and Keeps Inrush Currents to a Minimum
Reference Circuit4387Offline LED Driver Reference Design
Reference Circuit4385Reference Design for a Signal-Lamp LED Driver
Reference Circuit4384Boost Backlight LED Driver
Reference Circuit4380Reference Design for a 3S3P Rear Combination Lamp (RCL) LED Driver
Reference Circuit4376Reference Design for a High-Input-Voltage, High-Output-Current Buck Controller Using the MAX15046
Reference Circuit4375Reference Design for a High-Current Power Supply with Lossless Current Sensing Using the MAX5060
Reference Circuit4367Adding Three Power MOSFETs Lets a Single Step-Down Converter Drive RGB LEDs in Projectors
Reference Circuit4329How to Use the MAX15005 Current-Mode Controller as a Boost Circuit for an Automotive Cold-Crank Conditio
Reference Circuit4322Simplified Lithium-Ion (Li+) Battery-Charger Testing
Reference Circuit4162Reference Design for a Powered-Device (PD) Module Based on the MAX5941B PWM Controller
Reference Circuit4150Reference Design Using the MAX5066 for a High Performance Application
Reference Circuit4122Simple Regulator Provides Constant Voltage for High-Side Current Monitors
Reference Circuit3926HFRD-22.3: Modular GPON (MOGPON) ONT
Reference Circuit3912Low-Cost, Complete Power Solution for Powered Devices Includes a 12V Buck Converter
Reference Circuit3507IEEE 802.3af-Compliant Single-Port, Power-Sourcing-Equipment Application
Reference Circuit3430A Triple-Output ±5% Regulated High Efficiency POE (Power over Ethernet) Supply
Reference Circuit3218Power Supply Meets AMD K8 Low-Power Mobile Specification
Title Edition Updated
Analog Solutions for Xilinx FPGAs Product Guide
(PDF, 1.20 MB)
12014-04-08
Mobile Power Product Guide
(PDF, 1.71 MB)
22014-04-08
Analog Solutions For Altera Product Guide
(PDF, 1.34 MB)
12014-04-08


Smaller, Cooler, High-Voltage DC-DC Converters
3:19 min
November 2014



In the Lab: Bluetooth Control of Power-over-Ethernet Lighting
2:20 min
March 2015