MAX13235EEVKIT

Evaluation Kit for the MAX13234E and MAX13235E


Description

The MAX13235E evaluation kit (EV kit) provides a proven design to evaluate the MAX13235E, a 3Mbps RS-232 transceiver with low-voltage interface and enhanced electrostatic discharge (ESD) protection. This EV kit demonstrates the MAX13235E in a 20-pin TSSOP package. The MAX13235E is also available in a 20-pin TQFN package with an exposed pad, but that package is not compatible with this EV kit.

The MAX13235E EV kit PCB comes with a MAX13235EEUP+ installed, which is the 3Mbps data-rate version. The MAX13235E EV kit can also be used to evaluate the MAX13234E (250kbps data-rate version). Contact the factory for free samples of the pin-compatible MAX13234EEUP+ to evaluate this device.

Key Features

  • 3V to 5.5V Single-Supply Operation
  • 3Mbps RS-232 Data Rate
  • Low-Voltage Logic Interface
  • Digital Loopbacks
  • RS-232 Loopbacks
  • Lead(Pb)-Free and RoHS Compliant
  • Proven PCB Layout
  • Fully Assembled and Tested

Quality and Environmental Data

Lead-Free Package Tin (Sn) Whisker Reports

Tools & Models

Software
MAX13235E EVKIT Software

 

Related Resources


MAX14891E
Quad Fault-Protected RS-485/RS-422 Receiver with Fault Detection

  • High Flexibility Simplifies Design
  • Integrated Fault Detection Reduces Downtime
  • Integrated Protection Ensures Robust Communication